iglidur® piston rings

Piston rings - an alternative to PTFE tapes  
Why complicate things when it can be done differently?

Replace elaborately stamped PTFE tapes with a single clip-on guide ring, such as in lifting elements, control valves and fittings. We offer iglidur® piston rings made of freely selectable materials for a wide range of applications.
 
Special properties

Easy to assemble

Low-priced

More wear-resistant than PTFE-bonds

Higher load capacity

Defined dimensions

different materials per ex. iglidur® J, J350…

When to use piston rings?

When piston rings with excellent wear properties are required

When simple assembly is of great importance

When high edge loads occur

When tailor-made solutions based on iglidur® materials are required


 
When not to use piston rings?

When the piston rings should seal simultaneously

When different diameters should be covered by one part

 

Find your specific piston ring quickly and conveniently:


Installation recommendations pistons

Installation recommendations pistons

 
Installation recommendations pistons

installation recommendations for housings

 
Installation recommendations pistons  

Installation recommendations for housings

Dimensions [mm] dS
(h-tolerant)
[mm]
dG
(h-tolerant)
[mm]
bg
 
[mm]
Nominal diameters dS = d1 dG = d2 bG = b1 +0,2
       
Installation recommendations for pistons
Dimensions [mm] dG
(h-tolerant)
[mm]
dH
(h-tolerant)
[mm]
bg
 
[mm]
Nominal diameters dG = d1 dH = d2 bG = b1 +0,2
       

The standard piston ring product range in iglidur® J:
Part. No.   Inner Ø Outer Ø Piston ring width Gaps width Slotted bevel    
    d1
[mm]
d2
[mm]
b1
[mm]
b2
[mm]
± 0,5mm
T
[°]
   
 JPRM-0608-06 - 6 8 6 1 0 2,19 USD 
 JPRM-0810-10 - 8 10 10 1 0 2,31 USD 
 JPRM-1012-054 - 10 12 5,4 2,5 20 2,31 USD 
 JPRM-1214-054 - 12 14 5,4 2,5 0 2,31 USD 
 JPRM-1416-054 - 14 16 5,4 2,5 0 2,43 USD 
 JPRM-1416-10 - 14 16 10 1 20 2,79 USD 
 JPRM-1618-054 - 16 18 5,4 2,5 20 2,79 USD 
 JPRM-1722-054 - 17 22 5,4 1 25 3,89 USD 
 JPRM-2023-054 - 20 23 5,4 2,5 20 3,65 USD 
 JPRM-2528-054 - 25 28 5,4 2,5 20 3,77 USD 
 JPRM-2832-10 - 28 32 10 1 20 5,47 USD 
 JPRM-2832-20 - 28 32 20 1 20 6,80 USD 
 JPRM-2833-054 - 28 33 5,4 1 25 4,98 USD 
 JPRM-3034-054 - 30 34 5,4 2,5 20 8,75 USD 
 JPRM-3539-054 - 35 39 5,4 2,5 20 8,75 USD 
 JPRM-3540-054 - 35 40 5,4 1 25 9,72 USD 
 JPRM-4044-054 - 40 44 5,4 2,5 20 9,96 USD 
 JPRM-4550-054 - 45 50 5,4 2,5 20 10,08 USD 
 JPRM-4550-10 - 45 50 10 2 0 11,30 USD 
 JPRM-5055-054 - 50 55 5,4 2,5 20 10,57 USD 
 JPRM-5055-10 - 50 55 10 2 0 11,91 USD 
 JPRM-5863-095 - 58 63 9,5 1 25 12,27 USD 
 JPRM-6065-054 - 60 65 5,4 2,5 20 10,81 USD 
 JPRM-7075-054 - 70 75 5,4 2,5 20 11,18 USD 
Seçilen parça hakkında daha fazla bilgi:
3D CAD Numune talebi PDF Fiyat teklifi isteği İndirimli fiyatlar myCatalog
JPRM-5863-095 b1 = 9,5 (-0,22)

Before:

PTFE tapes instead of piston rings  

with piston rings:

Solutions with piston rings  

Piston rings as desired Piston rings in desired material and dimensions based on the entire iglidur® bearings catalog range Available in a maximum of ten days, economically produced by injection molding and machined to the required dimensions. Preferred iglidur® materials:

Preferred iglidur® materials:

iglidur® J: universel

iglidur® A180: FDA-compliant

iglidur® J4: Low cost

iglidur® J350: > +90°C

iglidur® X: chemicals, high temperatures

Structure of the order number

Piston ring part number structure  


 
b1: Desired length
 
Inner and outer Ø (d1 and d2) made using standard plain bearings*
M for metric
 
PRfor piston ring
 
iglidur® desired material
 

Piston rings  
Piston rings  

Yoğun sipariş nedeniyle Akıllı Hareketli Kablo Kanal siparişleriniz ancak 6-12 çalışma günü icinde sevk edilebilir. Yeniden Normale dönmek için, yoğun bir şekilde çalışıyoruz.

igus® Turkey
Güzeller Org. San. Bölg. Galvano
Teknik San. Sit. Cumhuriyet Cad. 2/32
P.K. 41400 Gebze / Kocaeli
Tel.: +90-262 502 14 08
E-Posta: vguner@igus.com.tr

Stocking Distributor
HIDREL Hidrolik Elemanlar
Sanayi ve Ticaret A.S.
Percemli Sokak. No. 7
Tünel Mevkii
34420 Karaköy / Instanbul
Tel.: +90 212 2494881
Faks: +90 212 2920850
Homepage HIDREL
myigus myCatalog

3D-CADÇevrimiçi katalogHaberler 2016Product finderLifetime calculationTatbikat örnekleriÜrün uzmanına e-postaSoru/siparişQuickSpecParça No. aramaShaft inquiryKataloglar/numunelerİndirmanus® Competition

minimum sipariş miktarı yok
9:00 – 18:00 Sevkiyat + Teknik Hizmet ve Danışma Türkiye stoklarından 1 günde teslimat* Ücretsiz numune talebi

Stokta 100,000'den fazla ürün! Pazartesi'den Cuma'ya 9am-6pm arası teslimat ve danışmanlık!

Newsletter Registration
Genel Standart Şart ve Koşullar Baskı Genel notlar Veri Gizliliğinin Korunması Bildirimi