Conveyor Chain pikchain® for intelligent Pick & Place solutions

pikchain® - Novel machine component for machinery and equipment manufacturers in the automation sector.

Intelligent conveyor chain with integrated power & data supply

Give each conveyor link a separate function.

Equip it with grippers, suction cups, tools, sensors, cameras, and, and, and…

Reduce pick & place times drastically. Up to 30% faster.


 

Function and installation types for the pikchain® conveyor chain

 
Planning form for downloading:
Christian Strauch project manager pikchain® conveyor chain  

Personal contact

I will gladly show you solution proposals for your application.

Conveyor chain pikchain® blog  

pikchain® Blog

Tips and tricks for the pikchain® - the pikchain® blog

Application pickchain® conveyor chain

Interview with Andreas Hermey, Development and Design Manager regarding the special operating principle and potential uses of the pikchain®. Interview (German)

 

Potential uses of the pikchain® conveyor chain in the wood industry.

 
pikchain® conveyor chain in destacking machine  
pikchain® as the main component in a stacking machine

1

C-Chain

2

Gliding elements made of iglidur® J

3

Air duct, transition from the c-chain to the pikchain®

4

Pneumatic hoses

pikchain® conveyor chain in vertical conveyor

pikchain® as a vertical conveyor for cardboard boxes (ASA in Mainhausen)

 
Study pikchain® conveyor chain

Study: three pikchains® as interacting components for an analysis and sorting machine for technical components

 
Structure pikchain® conveyor chain

A = machining units / tools
B = planar assembly surface
C = c-kette
D = = Main feed
E = Maintenance-free linear units
F = Circlet cable

 
pikchain® conveyor chain as pick-and-place solution  

pikchain® construction kit

The pikchain components offered by igus® give you the ability to design your customized "pick and place" robots.

The pikchain® side plates with tribological plastic gliding elements. The gliding elements glide in the guide trough. The abrasion and service life depend on three parameters: Speed, weight or surface pressure, and the gliding partner material (hard-anodized aluminum rail and plain bearing plastic).
Based on 40 years of experience and thousands of tests, igus® can always determine the ideal materials pairing for your application. The gliding elements can be purchased later as a replacement part, and are assembled with ease.

The standard delivery scope for the pikchain® consists of:

C-Chain

pikchain® links

Guide troughs

We can also optionally deliver:

Rotary union (slip ring)

chainflex® cables

chainflex® CF Air hoses

Not included in the scope of delivery:

Frame

Motor

Gears

Guide rollers

Tools, such as suction cups, grippers, etc.

Programming/control system

Installation types pikchain® conveyor chain

The pikchain® can be mounted horizontally, vertically, or lying on its side.

pikchain® conveyor chain horizontal installation type  
horizontal
pikchain® conveyor chain vertical installation type  
Vertical
pikchain® conveyor chain installation types mounted on the side  
Site-mounted
Principle pikchain® conveyor chain  

1

Pneumatic hose

2

Conveyor chain link

3

Energy

4

Bus cable

5

C-Chain

Principle pikchain® conveyor chain  

1

Pneumatic hose

2

Integrated strain relief

3

Media supply system

4

Tool holder

5

chainflex® cables

Example use pikchain® conveyor chain

Example: Pick and place of a work piece with pickchain®

 
Example use pikchain® conveyor chain

The igus® pikchain® could conceivably use a variety of grippers, suction cups, sensors, cameras, etc.

 
More information:

Yoğun sipariş nedeniyle Akıllı Hareketli Kablo Kanal siparişleriniz ancak 6-12 çalışma günü icinde sevk edilebilir. Yeniden Normale dönmek için, yoğun bir şekilde çalışıyoruz.

igus® Turkey
Güzeller Org. San. Bölg. Galvano
Teknik San. Sit. Cumhuriyet Cad. 2/32
P.K. 41400 Gebze / Kocaeli
Tel.: +90-262 502 14 08
E-Posta: vguner@igus.com.tr

Stocking Distributor
HIDREL Hidrolik Elemanlar
Sanayi ve Ticaret A.S.
Percemli Sokak. No. 7
Tünel Mevkii
34420 Karaköy / Instanbul
Tel.: +90 212 2494881
Faks: +90 212 2920850
Homepage HIDREL

igus® irtibat +90-212-249 48 81 HIDREL e-posta

myigus myCatalog

3D-CADÇevrimiçi katalogHaberler 2016Ürün bulucuÜrün karşılaştırmasıService life calculationShelving configuratorHareketli Kablo Taşıma Kanalı ÖzellikleriTatbikat örnekleriÜrün uzmanına e-postaTasarım bilgileriMontaj talimatlarıSoru/siparişQuickSpecParça No. aramaKataloglar/numunelerİndir

minimum sipariş miktarı yok
9:00 – 18:00 Sevkiyat + Teknik Hizmet ve Danışma Türkiye stoklarından 1 günde teslimat* Ücretsiz numune talebi

Stokta 100,000'den fazla ürün! Pazartesi'den Cuma'ya 9am-6pm arası teslimat ve danışmanlık!

Newsletter Registration
Genel Standart Şart ve Koşullar Baskı Genel notlar Veri Gizliliğinin Korunması Bildirimi