Direct-current motors

Compact, quiet and effective solution for easy linear movements
The DC motors of the drylin® E series are suitable for simple linear movements without complex external power electronics. They are quiet, effective and compact – and no longer rely on motor flange and coupling in a particularly space-saving design.
 
The benefits at a glance
  • Operation via power supply, battery or motor control
  • Compact design
  • Temperature resistant between -10 and +60°C
  • Particularly space-saving design without motor flange and coupling

Aralık

Filtre

Size
Electrical information
System
Design

Ürün sayısı: 4

drylin® E direct-current motor with planetary gear
  • Torque from 0.025 Nm up to 0.21 Nm
  • Speed up to 463 rpm
  • Can be operated at 12 & 24VDC

den 63,22 USD/Prç.

Sevkıyata hazır ürün sayısı, 3:
2 hafta 3
Ürün sayfasına git
drylin® E DC motor with worm gear and spline
  • Torque from 0.75 Nm up to 2.00 Nm
  • Speed up to 350 rpm
  • Protection class motor housing: IP20
  • Flange dimension: 42mm

den 65,31 USD/Prç.

Sevkıyata hazır ürün sayısı, 4:
2 hafta 4
Ürün sayfasına git
drylin® E DC motor with spur gear and protective housing
  • Torque [Nm] from 0.1Nm to 1.5Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Increased operation reliability
  • Quick connection with M12 connector
  • For all drylin® E linear axes
  • Protection class motor housing: IP41
drylin® E direct-current motor with gearbox
  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Direct battery operation possible
  • Motor connection by flat connector
  • Protection class motor housing: IP30 / IP20

den 41,09 USD/Prç.

Sevkıyata hazır ürün sayısı, 7:
2 hafta 7
Ürün sayfasına git