Electric motors

Cost-effective and scalable motors for linear axes, linear robots and delta robots
The portfolio of igus® includes stepper motors in several sizes, extendable with encoders and brakes, cost-effective and quiet DC motors, which can also be operated via battery without complex external power electronics, and EC motors for fast, powerful movements. Gearboxes that reduce the output speed and thus increase the available drive torque.
The motors are used, among other things, in packaging and inspection technology, for example in sensor and camera travel - also in the food sector, outdoors and areas exposed to splashes and water spray.
 

Aralık

Filtre

Size
Electrical information
System
Design

Ürün sayısı: 4

drylin® E direct-current motor with gearbox
  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Direct battery operation possible
  • Motor connection by flat connector
  • Protection class motor housing: IP30 / IP20

den 41,09 USD/Prç.

 
Talep üzerine teslimat süresi
Ürün sayfasına git
drylin® E DC motor with worm gear and spline
  • Torque from 0.75 Nm up to 2.00 Nm
  • Speed up to 350 rpm
  • Protection class motor housing: IP20
  • Flange dimension: 42mm

istek üzerine

 
Talep üzerine teslimat süresi
Ürün sayfasına git
drylin® E direct-current motor with planetary gear
  • Torque from 0.025 Nm up to 0.21 Nm
  • Speed up to 463 rpm
  • Can be operated at 12 & 24VDC

den 47,15 USD/Prç.

 
Talep üzerine teslimat süresi
Ürün sayfasına git
drylin® E DC motor with spur gear and protective housing
  • Torque [Nm] from 0.1Nm to 1.5Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Increased operation reliability
  • Quick connection with M12 connector
  • For all drylin® E linear axes
  • Protection class motor housing: IP41