Electric motors

Cost-effective and scalable motors for linear axes, linear robots and delta robots
The portfolio of igus® includes stepper motors in several sizes, extendable with encoders and brakes, cost-effective and quiet DC motors, which can also be operated via battery without complex external power electronics, and EC motors for fast, powerful movements. Gearboxes that reduce the output speed and thus increase the available drive torque.
The motors are used, among other things, in packaging and inspection technology, for example in sensor and camera travel - also in the food sector, outdoors and areas exposed to splashes and water spray.
 

Aralık

Filtre

Size
Electrical information
Fitting
System
Design

Ürün sayısı: 4

drylin® E stepper motor with connector, encoder and brake, NEMA 17
  • Installation size: NEMA17/flange installation size 42 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 0.5 Nm
  • Nominal current: 1.8 A
  • Motor connection: Metric connector

den 624,26 USD/Prç.

 
Talep üzerine teslimat süresi
Ürün sayfasına git
drylin® E stepper motor with connector, encoder and brake, NEMA 23
  • Installation size: NEMA23/flange installation size 56 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 2.00 Nm
  • Nominal current: 4.20 A
  • Motor connection: Metric connector

den 572,91 USD/Prç.

 
Talep üzerine teslimat süresi
Ürün sayfasına git
drylin® E stepper motor with connector, encoder and brake, NEMA 23XL
  • Installation size: NEMA23XL/flange dimension 60 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 3.50 Nm
  • Nominal current: 4.20 A
  • Motor connection: Metric connector

den 613,50 USD/Prç.

 
Talep üzerine teslimat süresi
Ürün sayfasına git
drylin® E stepper motor with connector, encoder and brake, NEMA 34
  • Installation size: NEMA34/flange installation size 86 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 5.90 Nm
  • Nominal current: 6.40 A
  • Motor connection: Metric connector

den 711,31 USD/Prç.

 
Talep üzerine teslimat süresi
Ürün sayfasına git