Electric motors

Cost-effective and scalable motors for linear axes, linear robots and delta robots
The portfolio of igus® includes stepper motors in several sizes, extendable with encoders and brakes, cost-effective and quiet DC motors, which can also be operated via battery without complex external power electronics, and EC motors for fast, powerful movements. Gearboxes that reduce the output speed and thus increase the available drive torque.
The motors are used, among other things, in packaging and inspection technology, for example in sensor and camera travel - also in the food sector, outdoors and areas exposed to splashes and water spray.
 

Aralık

Ürün sayısı: 3

Jaw coupling with round axis clamp
  • Vibration dampening and connectable
  • Coupling material: Aluminium
  • TPU elastomeric centre
  • Shore hardness 98 Sh A
  • Temperature range -30°C to +100°C

den 40,75 USD/Prç.

Sevkıyata hazır ürün sayısı, 14:
2 hafta 14
Ürün sayfasına git
Jaw coupling with square axis clamp
  • Vibration dampening and connectable
  • Coupling material: Aluminium
  • TPU elastomeric centre
  • Shore hardness 98 Sh A
  • Temperature range -30°C to +100°C

den 49,21 USD/Prç.

Sevkıyata hazır ürün sayısı, 4:
2 hafta 4
Ürün sayfasına git