Electric motors

Cost-effective and scalable motors for linear axes, linear robots and delta robots
The portfolio of igus® includes stepper motors in several sizes, extendable with encoders and brakes, cost-effective and quiet DC motors, which can also be operated via battery without complex external power electronics, and EC motors for fast, powerful movements. Gearboxes that reduce the output speed and thus increase the available drive torque.
The motors are used, among other things, in packaging and inspection technology, for example in sensor and camera travel - also in the food sector, outdoors and areas exposed to splashes and water spray.
 

Aralık

Filtre

Size
Electrical information
Fitting
System
Design

Ürün sayısı: 4

drylin® E lead screw stepper motor with strands, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP40 
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Moto connection: Strand with JST connector

den 79,14 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E lead screw stepper motor with strands and encoder, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP40 
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: strands and encoder, JST connector

den 181,05 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E lead screw stepper motor with strands and encoder, NEMA 17, short type
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP40 
  • Holding torque: 0.20Nm
  • Nominal current: 1.40A
  • Motor connection: strands and encoder, JST connector

istek üzerine

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E lead screw stepper motor with strands, NEMA 17, short type
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP40 
  • Holding torque: 0.20Nm
  • Nominal current: 1.40A
  • Motor connection: strand with JST connector

den 66,25 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git