Stepper motors

Stepper motors from igus® are maintenance-free and durable, available in various sizes and extendable with metric connectors, brakes and encoders.  The stepper motors are available in several installation sizes: NEMA 11,17, 23, 23 XL, 34 - with flange dimensions from 28 mm to 86 mm. They work reliably at temperatures between -10 and +50°C. And thanks to a standardised electrical connection, they can not only be connected to the igus® motor controls, but also to most commonly available control systems of other manufacturers.
 
The benefits at a glance

  • Compatible with the most common motor controls
  • Positioning also possible without encoder
  • Available in several installation sizes
  • High torques
  • Optionally available for higher plant reliability: encoder and brake 
  • High protection class IP68

Kategoriler
Filtre
Size
Fitting
System
Design

Ürün sayısı: 4

drylin® E stepper motor with Connector, encoder and brake, NEMA 17

  • Installation size: NEMA 17 / flange dimension 42 mm
  • Protection class: Motor housing IP65 (shaft sealing IP52)
  • Holding torque: 0.50 Nm
  • Nominal current: 1.80 A
  • Motor connections: Metric M8/M12 connectors
  • Brake voltage: 24V
  • Integrated brake for vertical loads
den 624,26 USD/Prç.
Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
CE
EMV guideline

drylin® E stepper motor with connector, encoder and brake, NEMA 23

  • Installation size: NEMA 23 / flange dimension 56 mm
  • Protection class: Motor housing IP65 (shaft sealing IP52)
  • Holding torque: 2.00 Nm
  • Nominal current: 4.20 A
  • Motor connections: Metric M8/M12 connectors
  • Brake voltage: 24V
  • integrated brake for vertical loads
den 572,91 USD/Prç.
Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
CE
EMV guideline

drylin® E stepper motor with connector, encoder and brake, NEMA 24

  • Installation size: NEMA 24 / flange dimension 60 mm
  • Protection class: Motor housing IP65 (shaft sealing IP52)
  • Holding torque: 3.50 Nm
  • Nominal current: 4.20 A
  • Motor connections: Metric M8/M12 connectors
  • Brake voltage: 24V
  • Integrated brake for vertical loads
den 613,50 USD/Prç.
Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
CE
EMV guideline

drylin® E stepper motor with connector, encoder and brake, NEMA 34

  • Installation size: NEMA 34 / flange dimension 86 mm
  • Protection class: Motor housing IP65 (shaft sealing IP52)
  • Holding torque: 5.90 Nm
  • nominal current: 6,40 A
  • Motor connections: Metric M17 connectors (swivels ± 90°)
  • Brake voltage: 24V
  • integrated brake for vertical loads
den 711,31 USD/Prç.
Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
CE
EMV guideline