Pneumatic hoses

Robust yet flexible, cost-effective yet long-lasting: this mix of advantageous properties score high for the pneumatic hoses from igus®. The PE and PU hoses withstand pressures of up to 12 bar, are resistant to abrasion, oil, coolant and temperatures from -25 °C up to +80 °C. The hoses are PVC- and halogen-free (EN 60754), suitable for cleanrooms (ISO Class 1 at CAPE. A.) and vacuum applications.  Order without minimum order quantity from 1 m length and benefit from our free cutting service.

Aralık

Ürün sayısı: 2

chainflex® Clean Air pneumatic hoses
  • For heaviest duty applications
  • PE hose
  • Oil resistant and coolant-resistant
  • Highly abrasion-resistant
  • Outside-toleranced
  • PVC and halogen-free
  • Colour: light grey

den 0,79 USD/ft

Sevkıyata hazır ürün sayısı, 6:
2 hafta 5
Ürün sayfasına git
chainflex® pneumatic hose CFAIR
  • For extremely heavy-duty applications
  • PU hose
  • Oil- and coolant-resistant
  • Abrasion-resistant
  • Outside-toleranced
  • PVC and halogen-free
  • Colour: blue

den 0,45 USD/ft

Sevkıyata hazır ürün sayısı, 6:
2 hafta 6
Ürün sayfasına git

Danışma

I would be happy to answer your questions personally

Photo
Sinan Akgün

Satış Müdürü

E-posta yaz

Nakliye ve danışmanlık

Şahsen:

Pazartesi-Cuma, sabah 7 - akşam 8 arası.
Cumartesi sabah 8 - akşam 12 arası.

Online:

24h