Kişisel irtibat yetkilisi
igus® Turkey

Güzeller Org. San. Bölg. Galvano

Teknik San. Sit. Cumhuriyet Cad. 2/32

P.K. 41400 Gebze / Kocaeli

+90-444 63 51
+90-262 502 14 19

Zigzag for exact movements

Dismantling tool

During the removal of a nuclear power plant, 14 metre-high steel tanks are milled into small metal chips. At the same time, a milling cutter, which is used as a dismantling tool, must be inserted precisely into the tank from above. The supply of energy is provided by two igus® e-chains® of the 28 series from the E4/00 family. Their chain links are easy to turn over and are therefore ideal for zigzag applications. However, among other items, flexible chainflex® CF9 control cables and diverse hoses are guided in the energy chain®.


Heinzel Fördertechnik und Stahlbau GmbH, Christian Ott,
Thurnau, Germany

More on applied products here.
More applications from different sectors
To vector award