Kişisel irtibat yetkilisi
igus® Turkey

Güzeller Org. San. Bölg. Galvano

Teknik San. Sit. Cumhuriyet Cad. 2/32

P.K. 41400 Gebze / Kocaeli

+90-444 63 51
+90-262 502 14 19

Solid outside

Ramm-Bohrgerät

The driven boring machine produces extreme vibrations and heavy soiling during the work process Here, an igus® plasticonly e-chain® replaced the defective energy supply system, which consisted of a plastic-aluminium composite. The igus® e-chain® of the E4/4 family satisfies these demands to a great extent and also requires very little maintenance. It also withstands the tensile loads and the weather conditions outdoors. And replacing the old energy supply system was also not a problem according to the information provided by the user.


Fa. A. Wöhrl, Thomas Hacker,
Peutenhausen, Germany

Piling and drilling rigs  
Piling and drilling rigs  
More on applied products here
More applications from different sectors
To vector award