Kişisel irtibat yetkilisi
igus® Turkey

Güzeller Org. San. Bölg. Galvano

Teknik San. Sit. Cumhuriyet Cad. 2/32

P.K. 41400 Gebze / Kocaeli

+90-444 63 51
+90-262 502 14 19

Long travel in immediate proximity of the furnace

voestalpine Grobblech GmbH, Austria

Industry: Steel Industry

e-chain®: 4040CR

Travel: 99 m

Speed: 2.16 m/s

Acceleration: 0.36 m/s²

Filling: Crane: approx. 5.92 kg/m


Four-meter slabs are heated in pit furnaces. Temperatures up to 1,200°C or flames leaping from the furnace pose high demands on the facility.

Steel mills  
More on applied products here
Further interesting applications from extremely diverse areas can be found here.