Plastic chain in steel works environment

Steel and Iron plant, Benxi, China

Industry: steel works

e-chain®: 4040CR.25.250.H20.0

Travel: approx. 10.5 m

Speed: 60 m/min

Acceleration: 1 m/s²

Filling: Crane: approx. 6.084 kg/m


Extremely difficult conditions: dirt and dust, difficult filling, long travel and high temperatures. The system functions since 2003.

Steel works

More on applied products here

Further interesting applications from extremely diverse areas can be found here