readycable® product finder

readycable®  

readycable® Finder 2.0 with service life calculation directly online

Simply press a button to find the harnessed drive cable that works for less.

The readycable® Finder with new, user-friendlier user interface and direct calculation of the service life of the selected drive cables.
 

World's largest selection of harnessed drive cables for moving applications

More than 4,000 cables found in just a few seconds

Up to 7 price ranges per drive cable

With an indication of service life based on real test results from the igus® laboratory

36 month guarantee

Transfer of the selected cable to the filling of the e-chains® expert is possible

The readycable® product finder is present from now on in a new, even clearer and more streamlined design and also provides many new features. Thus now, the expected service life of the selected drive cables can be calculated specifically for your application by entering just a few details about your application.

Drive cable finder  

Extension

Fast, fast, fast - the right assembled drive cable according to manufacturer's standard

Simply press a button to find the most cost-effective cable that is guaranteed to do its job!

The readycable® finder with a more user-friendly interface and immediate calculation of the service life of the selected drive cables.

World's largest selection of harnessed drive cables for moving applications

More than 4,000 cables found in just a few seconds

Up to 7 price ranges per drive cable

With an indication of service life based on real test results from the igus® laboratory

36 months guarantee

Find and order drive cables online quickly and easily according to manufacturers' standards

Search by entering the manufacturer or igus® part number

Input of batch size and cable length directly in the start screen

Comparison of similar cables and highlighting of low priced cables, to facilitate and quickly find the savings potential and differences between the cables

Find even faster

Assemble even faster

Even faster transfer to the shopping cart and save money and time


By entering lot size and cable length directly on the Start screen, the total price of a cable can be immediately calculated and displayed, so that the desired product can already be transferred from there to the cart.
 
To draw your attention to a possible saving, the cheapest cable of comparable drive cables is marked by a percent sign in the result table. A detailed overview of the price ratios of comparable cables of a manufacturer standard can be found in the detailed view of a cable: the appropriate cables are compared here in tabular form. By selecting a cable in this overview, it is called up in the detailed view.

Drive cable finder  

Quickly and easily find harnessed drive cables per manufacturer standards on-line with the new drive cable finder

Starting immediately, it is even easier to find harnessed drive cables per manufacturer standard. Entering the manufacturer or the igus® article number, or selecting the manufacturer and the required cable type quickly provides the desired result. An overview of the possible cables with the pertinent information, such as jacket material, oil-resistance, or bending radius is shown at a glance. The matching article is transferred to the shopping cart with a single click.

 

(German)

 

Danışma

Sorularınızı şahsen yanıtlamaktan mutluluk duyarım

Nakliye ve danışmanlık

Şahsen:

Pazartesi-Cuma, sabah 7 - akşam 8 arası.
Cumartesi sabah 8 - akşam 12 arası.

Online:

24h