drylin® E - Product finder and lifetime calculation

After you have selected your application parameters, the product finder shows an overview of the linear systems and the motors that are suitable. The product finder calculates the individual price of the linear axis as well as the utilisation rate of the motors and the service life in strokes. You can assemble a complete linear axis including motor, connection cables and attachments with a few clicks.

What do I do if the tool does not open immediately?

1. Click on the grey area of the Flash Player
2. Click on "Allow" in the pop-up window
3. The Flash Player opens the configurator