ABB GoFa CRB 15000

TRE.920.989.LAE30 product image
igus-icon-lupe
  • Fixation of the igus Cobots clamps via velcro tape
  • Easy and quick assembly and disassembly
  • Complete silicon free which allows the use in the automotive industry
  • Suitable length of TRE.30.050.0.B or TRE.40.058.0.B e-chain
igus-icon-lieferzeitTRE.920.989.LAE30
30
ABB GoFA CRB 15000 5kg
InfoInfoigus-icon-infoThe clamp for axis 6 is not included in the product/shipment 
Uyup uymadığından emin değil misiniz?