Kişisel irtibat yetkilisi
igus® Turkey

Güzeller Org. San. Bölg. Galvano

Teknik San. Sit. Cumhuriyet Cad. 2/32

P.K. 41400 Gebze / Kocaeli

+90-444 63 51
+90-262 502 14 19

Joining links

robolink® D connecting elements are used to connect the individual joints of the robot arm to each other. They include the base with which the robot can be mounted on a surface and the connecting elements for joints. The latter are available in standard lengths, but can also be adapted individually to have the desired length with the robolink® Designer in order to increase or decrease the distance between the axes. The material of the connecting elements for joints can also be adapted specifically for the application: elements made of painted steel sheeting are available. As robolink® is based on the modular principle, the connecting elements are also available singly and thus enable easy retrofitting or adaptation of the robot arm.

Danışma

We would be happy to answer your questions personally

Photo
Sinan Akgün

Satış Müdürü

E-posta yaz

Nakliye ve danışmanlık

Şahsen:

Pazartesi-Cuma, sabah 7 - akşam 8 arası.
Cumartesi sabah 8 - akşam 12 arası.

Online:

24h