Control system

The cost-effective and individually adaptable robot arms from igus® can be supplemented with different control concepts. A solution is available in the form of the industrial controller that is made by the company Commonplace Robotics GmbH and has been specially designed for robolink® D. It is supplied with an easy-to-use software. With the help of the software, the motion sequences of the robot are displayed and can be programmed and controlled in a manner that is easy to understand. The modular robolink® principle makes the robot arms usable with a self-programmed controller as well, thus offering maximum modularity. Due to the combination of robolink® gripper arm and controller, monotonous tasks, e.g. in quality assurance, assembly or commissioning, can be automated easily and the work sequences can also be coordinated effortlessly.
 

Aralık

Ürün sayısı: 1

igus® Robot Control system for 3-5 axes
  • Modular, DIN rail based control, easy to extend
  • Free iRC software for Windows available 
  • Smooth motion with 1/256 microstepping
  • Energy saving operation with adaptive current control: Trinamics StallGuard2 and CoolStep Technologies
  • Intuitive control and programming environment with interactive 3D user interface
  • Programming commands like Joint, Linear, If-Then-Else, DigitalOut, Loop, ...
  • Interface to remote computer via TCP/IP
  • ROS packages are available
  • Options like control cabinet, pneumatic gripper etc are available

istek üzerine

Talep üzerine hazırlanır
Ürün sayfasına git

Danışma

We would be happy to answer your questions personally

Photo
Sinan Akgün

Satış Müdürü

E-posta yaz

Nakliye ve danışmanlık

Şahsen:

Pazartesi-Cuma, sabah 7 - akşam 8 arası.
Cumartesi sabah 8 - akşam 12 arası.

Online:

24h