robolink® modular system for robotics

Modular robot system
The robolink® modular robotic system allows you to automate manual work steps quickly and easily. Articulated arms in various lengths and sizes are available. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g., grippers, suction cup, camera, etc.) as desired. robolink® robot components are characterised by their modularity. As a modular system, a robot arm can be configured as desired and therefore economically, and moreover it is also possible to obtain ready-to-use complete systems.  
 

Aralık

Filtre

System

Ürün sayısı: 10

robolink® D robot joint installation size 20, gear version
These versions do not have a slewing ring bearing (PRT) and are a low-cost alternative to our robolink® D joints. Replaceable coupling components can be used to adapt different shaft diameters on the output side.
  • Light-weight
  • Cost-effective

istek üzerine

 
Talep üzerine teslimat süresi
Ürün sayfasına git

Danışma

We would be happy to answer your questions personally

Photo
Sinan Akgün

Satış Müdürü

E-posta yaz

Nakliye ve danışmanlık

Şahsen:

Pazartesi-Cuma, sabah 7 - akşam 8 arası.
Cumartesi sabah 8 - akşam 12 arası.

Online:

24h