Plastic plates

What is so convincing about iglidur® plastic bar stock plates is their high resistance to wear. In order to meet different requirements of use and the environment, the plastic plates are available in three materials from the iglidur® range, each of which has different properties. In the form of plastic plate that can be used in a wide variety of ways, is especially resistant to wear, is available in black or is FDA-compliant, the plastic bar stock can be used without lubrication and therefore satisfies demanding hygienic requirements of the environment in which it is used. iglidur® plastic bar stock plates are used in medical equipment or in the food and packaging industries, among others.
The plastic plates can be supplied cut to size, with thickness ranging from 2 mm to 40 mm, made of 3 different plastic materials and available in up to 7 standard sizes.

Kategoriler
Filtre
Temel Gereksinimler
Dimension
Requirements
Material

Ürün sayısı: 5

iglidur® J, bar stock plates

  • Low wear with different shaft materials
  • Low coefficient of friction during dry operation
  • Vibration-dampening
  • Good chemical resistance
  • For best performance with soft shaft materials
  • Low moisture absorption
den 42,46 EUR/Prç.
Sevkıyata hazır ürün sayısı, 28:
2 hafta 23
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A350, bar stock plates

  • For use with temperatures up to +180°C
  • Comply with FDA requirements
  • For medium to high loads
  • Equally good for both rotating and pivoting applications
  • Lubrication-free and maintenance-free
  •  Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
     
den 403,47 EUR/Prç.
Sevkıyata hazır ürün sayısı, 12:
2 hafta 10
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A160, bar stock plates

  • Compliant with EU regulation 10/2011 EC, FDA-compliant
  • High media resistance
  • Lubrication and maintenance-free
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Excellent coefficient of friction
den 61,65 EUR/Prç.
Sevkıyata hazır ürün sayısı, 15:
2 hafta 12
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, bar stock plates

  • Complies with Food and Drug Administration (FDA) regulations for contact with food
  • Good media-resistance
  • For wet environments
  • High wear resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
den 124,91 EUR/Prç.
Sevkıyata hazır ürün sayısı, 7:
2 hafta 6
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® JB, bar stock plates

  • Wear resistant
  • Low coefficient of friction
  • Low moisture absorption
  • Good media resistance
den 140,76 EUR/Prç.
Sevkıyata hazır ürün sayısı, 6:
24 saatte 1
2 hafta 3
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

Danışma

Photo
Faruk Özbek

Drylin® Ürün Sorumlusu

E-posta yaz

Nakliye ve danışmanlık

Şahsen:

Pazartesi-Cuma, sabah 7 - akşam 8 arası.
Cumartesi sabah 8 - akşam 12 arası.

Online:

24h


"Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" ve "yes" terimleri, igus® GmbH/ Köln'ün Federal Almanya Cumhuriyeti'nde ve bazı yabancı ülkelerde yasal olarak korunan ticari markalarıdır. Bu liste, igus GmbH'nin veya igus'un bağlı şirketlerinin Almanya, Avrupa Birliği, ABD ve/veya diğer ülkeler veya yargı bölgelerinde korunan ticari markalarının (örn. bekleyen ticari marka başvuruları veya tescilli ticari markalar) kapsamlı olmayan bir listesidir.

igus® GmbH, Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber şirketlerinin ve bu web sitesinde adı geçen diğer tüm tahrik üreticilerine ait hiçbir ürünün satışını yapmadığını ifade etmektedir. igus® tarafından sunulan ürünler, igus® GmbH'nin ürünleridir.