Bar stock for motion

The round rods made of of the iglidur® range of bar stock can be ordered in individual lengths from 100 mm to 1000 mm and with a diameter of 10 mm to 100 mm. We offer different materials to meet the different requirements of each application. Here, you can find the right round-rod material - whether for low, medium or high speeds, for temperatures up to 250 °C or for mainly stationary or extreme loads, in other words for almost every requirement.
Like every igus® product, the round rods are also suitable for absolutely lubrication-free use and are therefore not only maintenance-free but are also especially hygienic.
For example, iglidur® round rods are used in the area of medical technology and in the food and packaging industry.

Kategoriler
Filtre
Temel Gereksinimler
Size
Requirements
Material

Ürün sayısı: 29

iglidur® A350, round bar

  • For use with temperatures up to +180°C
  • Comply with FDA requirements
  • For medium to high loads
  • Equally good for both rotating and pivoting applications
  • Lubrication-free and maintenance-free
  •  Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
     
den 41,66 EUR/m
Sevkıyata hazır ürün sayısı, 14:
24 saatte 1
2 hafta 11
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J, round bar

  • Low wear against different shaft materials
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Low coefficient of friction during dry operation
  • Vibration-dampening
  • Good chemical resistance
  • For best performance with soft shaft materials
  • Resistant to dirt and dust
  • Low moisture absorption
den 16,81 EUR/m
Sevkıyata hazır ürün sayısı, 16:
24 saatte 8
2 hafta 8
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® X, round bar

  • Continuous operating temperatures from -100 to +250°C
  • Extremely high chemical resistance
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Excellent wear resistance under water
  • High compressive strength
  • Mould resistant according to DIN EN ISO 846
den 56,29 EUR/m
Sevkıyata hazır ürün sayısı, 15:
2 hafta 14
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, round bar

  • Complies with Food and Drug Administration (FDA) regulations for contact with food
  • Good media-resistance
  • For wet environments
  • High wear resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
den 13,63 EUR/m
Sevkıyata hazır ürün sayısı, 12:
24 saatte 2
2 hafta 10
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A160, round bar

  • Compliant with EU regulation 10/2011 EC, FDA-compliant
  • High media resistance
  • Lubrication and maintenance-free
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Excellent coefficient of friction
den 24,98 EUR/m
Sevkıyata hazır ürün sayısı, 11:
2 hafta 11
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A181, round bar

  • For use at up to +90°C
  • Food grade material, FDA and EC regulation 10/2011 EC compliant
  • Good media-resistance
  • Suitable for high speeds
  • Low moisture absorption
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Resistant to dirt and dust
den 19,25 EUR/m
Sevkıyata hazır ürün sayısı, 9:
2 hafta 8
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® H1, round bar

  • High wear resistance in extreme ambient conditions
  • Low coefficients of friction
  • High resistance to temperature and chemicals
  • For underbonnet applications
  • Lubrication and maintenance-free
  • Mould resistant according to DIN EN ISO 846
  • Good wear resistance under water
  • Low moisture absorption
den 90,61 EUR/m
Sevkıyata hazır ürün sayısı, 7:
2 hafta 6
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J2, round bar

  • Good mechanical properties, robust
  • Cost-effective
  • Good media resistance
  • Lubrication and maintenance-free
den 94,44 EUR/m
Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J3, round bar

  • Specialist for pivoting and pulsating loads
  • Excellent wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Good media-resistance
  • Low moisture absorption
  • PTFE-free
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
den 23,03 EUR/m
Sevkıyata hazır ürün sayısı, 9:
2 hafta 9
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J4, round bar

  • Lubrication and maintenance-free
  • Low-cost material for mass production
  • Low coefficients of friction
  • Good media resistance
  • Low moisture absorption
den 19,86 EUR/m
Sevkıyata hazır ürün sayısı, 14:
2 hafta 14
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J200, round bar

  • Very long service life with hard anodised aluminium
  • Low coefficient of friction
  • Wear-resistant
  • For low to medium loads
  • Lubrication and maintenance-free
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
den 140,92 EUR/m
Sevkıyata hazır ürün sayısı, 3:
2 hafta 3
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J260, round bar

  • Very good coefficient of friction for low or medium loads
  • Good media resistance
  • Long service life – even on polymer shafts and in other special cases
  • Lubrication and maintenance-free
den 79,65 EUR/m
Sevkıyata hazır ürün sayısı, 2:
2 hafta 2
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J350, round bar

  • Excellent coefficient of friction against steel
  • For continuous operating temperatures up to +180°C
  • For medium and high loads
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Particularly well suited to rotational movement
  • High media resistance
  • Good wear resistance at room temperature
  • Good wear resistance under water
  • Low moisture absorption
den 46,46 EUR/m
Sevkıyata hazır ürün sayısı, 14:
24 saatte 1
2 hafta 12
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, round bar

  • Excellent vibration dampening
  • Resistant to edge pressure
  • High impact resistance
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Particularly resistant to dirt and dust
den 27,63 EUR/m
Sevkıyata hazır ürün sayısı, 7:
24 saatte 2
2 hafta 4
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® P210, round bar

  • Low moisture absorption
  • Low coefficient of friction and wear on almost every shaft
  • Good price-performance ratio
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Good wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Resistant to dirt and dust
  • Fogging behaviour according to DIN 75201-B
den 78,15 EUR/m
Sevkıyata hazır ürün sayısı, 10:
24 saatte 4
2 hafta 6
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

Danışma

Photo
Faruk Özbek

Drylin® Ürün Sorumlusu

E-posta yaz

Nakliye ve danışmanlık

Şahsen:

Pazartesi-Cuma, sabah 7 - akşam 8 arası.
Cumartesi sabah 8 - akşam 12 arası.

Online:

24h


"Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" ve "yes" terimleri, igus® GmbH/ Köln'ün Federal Almanya Cumhuriyeti'nde ve bazı yabancı ülkelerde yasal olarak korunan ticari markalarıdır. Bu liste, igus GmbH'nin veya igus'un bağlı şirketlerinin Almanya, Avrupa Birliği, ABD ve/veya diğer ülkeler veya yargı bölgelerinde korunan ticari markalarının (örn. bekleyen ticari marka başvuruları veya tescilli ticari markalar) kapsamlı olmayan bir listesidir.

igus® GmbH, Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber şirketlerinin ve bu web sitesinde adı geçen diğer tüm tahrik üreticilerine ait hiçbir ürünün satışını yapmadığını ifade etmektedir. igus® tarafından sunulan ürünler, igus® GmbH'nin ürünleridir.