Flat gantry

Flat gantry  
The construction kit system of the drylin® gantry series ensures smooth, lubricant-free gliding.

The mechanical engineering sector and its suppliers face major global challenges. Competition is intensifying further, price pressures are increasing, as is the demand for local production. We offer affordable complete systems that automate tasks in order to produce faster and more effectively.

The flat gantry can achieve predefined areas.
 
Application examples are:

Measuring and testing automation

Labelling and marking applications

Measuring and testing technology, component marking


Benefits:

Simple construction

Initiator mounting via T-slot on the entire length of the profile

Finished modular system with cantilever axis

Everything from a single source


When to use igus® flat gantries:

With loads up to 30 [kg]

With precision requirements up to 0,5 [mm]

With speeds up to max. 1,5 [m/s]

Flat gantry details

 

Installation instructions flat gantry

 

Assembly instructions / proximity switch kits

 

Please request your custom gantry from us using the form shown below, or take advantage of our telephone-based consulting.

Request custom flat gantry

Requirements information

Quantity/lot size One-off application Series of applications
New constructions Technical improvements Reduction of costs

application data

Coordination of the centre of mass
at the locating axis
Stroke length
sy: mm X-axis: mm Load capacity: kg
sz: mm Y-axis: mm Additional pusher forces: N
sx: mm Z-axis: mm Acceleration: m/s²
Running performance: km Duty cycle: % Speed: m/s
System design
Single axis (X) Twin axis(XX) Flat gantry (XXY) Line gantry (XZ) Room gantry (XXYZ)
Installation position
horizontal Vertical lateral inverse
Required accuracy
(at the load point) mm
Ambitient temperaturer °C
Humidity: Yes No
Preferred igus® linear system:

Motor technology and drylin® E accessories

Motor technology: Stepper motor DC_Motor
Design: stranded wire Connector Encoder Encoder & Brake
Connection cable: No 3 meters 5 meters 10 meters
Connector design: Straight Angled
Limit and reference switches: No NC / Opener NO / Closer Quantity: St.
Customer motor
Producer: Type-No.

e-chains®

e-chains®: Yes No
Additional cables: Yes No (per ex. pneumatic / electric)

More information:

sketches, CAD

You can upload data up to a total volume about 7 MB.
File 1:   
File 2:   
File 3:   
File 4:   
File 5:   


Verileriniz

Lütfen * ile işaretli alanları daima doldurun.

Şirket:*
İsim:*
Soyisim:*
Telefon:
E-posta:*
Katalog veya numune talep etmek istiyorsanız, lütfen adresinizi burada belirtin.
Adres Formu:
Sokak:
Posta kodu:
Kasaba:
Ülke:
Eyalet:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
Veri koruma yönetmeliklerini ve verilerimin işlenmesini kabul ediyorum. Bu izni dilediğiniz zaman geri çekebilirsiniz.
Gönder
Do you need additional help selecting the right size of the unit?

Application examples

You can find gantry applications here

drylin® flat gantry for medical applications

 

XYZ gantry

 

drylin® flat gantry for medical applications - igus® sample box

 

İrtibatınız

Alexander Mühlens +49 2203 9649 7742 Gereksinimleriniz?