igubal® spherical balls

 

Every iglidur® material possesses a series of special properties which account for its suitability for certain applications and requirements. Currently we offer you spherical balls made of iglidur® materials W300 (standard), J, J4, R, UW and X.

Special properties:

maintenance-free dry operation

Corrosion resistant

High compressive strength

High elasticity

Very low weight

Various materials


Spherical balls - material properties

iglidur® W300 (Standard) – very wear-resistant material

iglidur® R cost-efficient and low coefficients of friction

iglidur® X resistant to temperature and chemicals

iglidur® J low coefficients of friction and low humidity absorption

iglidur® UW suited for underwater applications


Tolerances

Maintenance-free igubal® spherical balls are designed with a tolerance in the inner diameter according to E10. The shaft should have a tolerance between h6 and h9.

When to use it?

When maintenance-free materials are required

When components of the dimensional series E and K should be used

When different iglidur® materials should be tested

When high compressive strength is required

When high elasticity is required

When not to use?

When temperatures above +250°C prevail

When dimensions over 50 mm are needed

When rotation speeds in excess of 0,5 m/s should be implemented

igubal® spherical balls W..M/I

Standard spherical ball - dimensional series K and E in metric and inch dimensions

igubal® spherical balls W..M/I    

igubal® spherical balls R...M

Low cost spherical ball - dimensional series K and E in metric dimensions

igubal® spherical balls R...M    

igubal® spherical balls X...M

Spherical ball for high temperatures - dimensional series K and E in metric dimensions

igubal® spherical balls X...M    

igubal® spherical balls J...M, mm

Spherical ball for low humidity absorption - dimensional series K and E in metric dimensions

igubal® spherical balls J...M, mm    

igubal® spherical balls J...M, large dimensions, mm

Spherical ball for low humidity absorption - dimensional series K in metric dimensions

igubal® spherical balls J...M, large dimensions, mm    

igubal® spherical balls JKM-GT split, mm

Splitted spherical ball for low moisture absorption - Dimensional series K in metric dimensions

igubal® spherical balls JKM-GT split, mm    

igubal® spherical balls UWEM

Spherical ball for underwater applications - dimensional series E in metric dimensions

igubal® spherical balls UWEM    

igubal® clearance-free balls J4VEM, mm

Clearance-free spherical balls through camber, dimensional series E

igubal® clearance-free balls J4VEM, mm    

igubal® spherical balls J4...M, mm

Low priced spherical ball - dimensional series K and E in metric dimensions

igubal® spherical balls J4...M, mm    

igubal®-spherical balls RN248..M, mm

Detectable spherical ball - dimensional series K and E in metric dimensions

igubal®-spherical balls RN248..M, mm