Service life calculation for igus® energy chains

Please select the energy chain and the "self-supporting" or "gliding" case of application.
After entering the additional load, travel distance, speed and acceleration, the service life of the energy chain is calculated. As an option, it is possible to enter outside influences such as dirt, impact and the ambient temperature.

The expected service life is specified in double strokes and kilometers.
By clicking on "Catalog page of the series selected", you will receive further information and can enquire about or order the energy chain in the catalog.


The service life calculation is available for selected energy chains and is constantly extended.