Radial deep groove ball bearings with flange

Cost-effective, light and long-lasting
The radial deep groove ball bearings with flange of the xiros® series are made of high-performance plastics that make the bearings up to 60% lighter and 40% more cost-effective. The polymer ball bearings are nevertheless predestined for reliable, long-lasting and economically efficient use in many industrial applications. igus® has ensured this with years of research work. Inner and outer rings, the cage as well as the stainless steel or glass balls of the polymer bearings are robust and resistant to corrosion, media and extreme temperatures. What's more, they enable maintenance-free, low-friction and hygienic dry operation without any lubricating oil. 
 

Aralık

Filtre

Size
Material
Requirements
Temperatures
other

Ürün sayısı: 8

xiros® radial deep groove ball bearing, flange at one end, xirodur B180, stainless steel balls, cage made of PA/xirodur® B180, mm
  • For igus® guide rollers
  • Smooth running
  • Low moisture absorption
  • Dirt-resistant
  • Balls material: Stainless steel
  • Rings material: xirodur B180

den 7,44 USD / Prç.

Talep üzerine hazırlanır
Ürün sayfasına git
xiros®radial deep groove ball bearing, one-sided flange, cover plate at both ends, xirodur B180, stainless steel balls, cage made of PA, mm
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Cage material: Polyamide (PA)
  • Balls material: Stainless steel
  • Rings material: xirodur B180

den 10,49 USD / Prç.

Talep üzerine hazırlanır
Ürün sayfasına git
xiros® radial deep groove ball bearing, one-sided flange, cover plate at both ends, xirodur B180, glass balls, cage made of PA, mm
  • non-metallic
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Cage material: Polyamide (PA)
  • Balls material: Glass
  • Rings material: xirodur B180

istek üzerine

Talep üzerine hazırlanır
Ürün sayfasına git
xiros® radial deep groove ball bearing, one-sided flange, cover plate at both ends, xirodur F180, stainless steel balls, cage made of PA, mm
  • Antistatic
  • Smooth running
  • Low moisture absorption
  • Dirt-resistant
  • Cage material: Polyamide (PA)
  • Balls material: Stainless steel
  • Rings material: xirodur F180

den 5,25 USD / Prç.

Talep üzerine hazırlanır
Ürün sayfasına git
xiros® radial deep groove ball bearing, flange on both sides, two-sided cover plate, xirodur B180, stainless steel balls, cage made of PA, mm
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Cage material: Polyamide (PA)
  • Balls material: Stainless steel
  • Rings material: xirodur B180

istek üzerine

Talep üzerine hazırlanır
Ürün sayfasına git
xiros® radial deep groove ball bearing, flange on both sides, two-sided cover plate, xirodur B180, glass balls, cage made of PA
  • non-metallic
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Cage material: Polyamide (PA)
  • Balls material: Glass
  • Rings material: xirodur B180

istek üzerine

Talep üzerine hazırlanır
Ürün sayfasına git
xiros® radial deep groove ball bearing, flange on both sides, cover plate at both ends, xirodur F180, stainless steel balls, cage made of PA, mm
  • Antistatic
  • Smooth running
  • Low moisture absorption
  • Dirt-resistant
  • Cage material: Polyamide (PA)
  • Balls material: Stainless steel
  • Rings material: xirodur F180

den 5,25 USD / Prç.

Talep üzerine hazırlanır
Ürün sayfasına git
xiros® radial deep groove ball bearing, flange at one end, cover plate at one end, xirodur S180, stainless steel balls, cage made of PA, mm
  • lowest wear
  • Smooth running
  • Low moisture absorption
  • Dirt-resistant
  • Cost-effective
  • Cage material: Polyamide (PA)
  • Balls material: Stainless steel
  • Rings material: xirodur S180

istek üzerine

Talep üzerine hazırlanır
Ürün sayfasına git

Danışma

Photo
Cihan Doğan

POLİMER YATAKLAR ve LİNEER SİSTEMLER ÜRÜN SORUMLUSU

E-posta yaz

Nakliye ve danışmanlık

Şahsen:

Pazartesi-Cuma, sabah 7 - akşam 8 arası.
Cumartesi sabah 8 - akşam 12 arası.

Online:

24h