Güzeller Org. San. Bölg. Galvano
Teknik San. Sit. Cumhuriyet Cad. 2/32
P.K. 41400 Gebze / Kocaeli
The chainflex® control cables are available for the most varied mechanical requirements in various approvals and conformities. Depending on the type of control cable, they are torsion-resistant, suitable for narrow radii or very low temperatures, UV-resistant, flame-retardant and halogen-free. Tested in the igus® laboratory with millions of cycles in e-chains®, they provide guaranteed safety against failure.
Pazartesi-Cuma, sabah 7 - akşam 8 arası.Cumartesi sabah 8 - akşam 12 arası.
24h