Güzeller Org. San. Bölg. Galvano
Teknik San. Sit. Cumhuriyet Cad. 2/32
P.K. 41400 Gebze / Kocaeli
The chainflex® cables are unharnessed cables for moving applications in energy chains or for robot applications, fail-safe with 36 month guarantee.
The chainflex® cables meet the requirements for EMC safety as well as the standards and guidelines such as UL, CSA, VDE, EAC, CTP, Interbus and Profibus. Various jacket materials are available. The product range includes everything from control cables, servo cables, motor cables and robot cables to bus cables, data cables, encoder cables and fibre optic cables. The chainflex® cables for energy chains work flawlessly over long periods even with many cycles, high speeds and accelerations as well as very extreme ambient conditions.
Pazartesi-Cuma, sabah 7 - akşam 8 arası.Cumartesi sabah 8 - akşam 12 arası.
24h