iglidur® GPF, flanşlı rulman, mm - GPFFM

iglidur® GPF, flanşlı rulman, mm - GPFFM
iglidur® GPF, flanşlı rulman, mm - GPFFM drawing
1 üzerinden: 2
iglidur® GPF, flanşlı rulman, mm - GPFFM
iglidur® GPF, flanşlı rulman, mm - GPFFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Parça numarası: GPFFM-0304-05
  • Malzeme: iglidur® GPF
  • Biçim: Flanşlı rulmanlar satın alın
  • Boyutlar:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 5 mm
    • b2 0.75 mm
  • Boyutları ayarlayın
  • üretim yönetimi : Enjeksiyon kalıplama
  • Kullanım ömrü:
Malzeme özellikleri:
  • PTFE içermez
  • Mükemmel sürtünme katsayısı
  • Kenar basıncına dirençli
  • Şok ve darbelere dayanıklı
  • Özellikle kir ve toza karşı dayanıklıdır
  • Yüksek yüklere dayanıklı (>60N/mm2)
  • DIN EN ISO 846'ya göre küflenmeye karşı dayanıklı
  • DIN 75201-B'ye göre buğulanma durumu
iglidur® GPF | The all-rounder
PTFE-free material based on our proven iglidur G. The widest range of different requirements is covered by iglidur® GPF plain bearings. Therefore, the material is rightly called universal. Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglidur® GPF is the decathlete among iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall mechanical, thermal and tribological specifications.

Typical applications

Agriculture
Automotive
Construction machinery
Machine tools
Fitness and sports

Find more applications here:
Industry solutions

 
When to use it?
  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Uyup uymadığından emin değil misiniz?