Fanuc CRX modelleri için dress pack

TRE.920.943.LAE30 product image
igus-icon-lupe
  • Cable guidance for the Fanuc CRX made easy
  • Clamps are attached using non-slip, silicone-free Velcro tape
  • Complete sets for the one cobot
  • Choice of two chain sizes (30 and 40)
  • The triflex R TRE chain in the B version is extremely tensile and, thanks to the open chain design, offers maximum flexibility, as cables and hoses can be easily inserted or removed
igus-icon-lieferzeitTRE.920.943.LAE30
30
5iA
Uyup uymadığından emin değil misiniz?