drygear® Apiro® cantilever axis with double axis

RL-A15.0100.3 product image
igus-icon-lupe
RL-A15.0100.3 technical drawing
igus-icon-lupe
1 üzerinden: 2
RL-A15.0100.3 product image
RL-A15.0100.3 technical drawing

Apiro® linear gearbox for converting rotational motion into axial motion – the double version for pusher tasks on both sides.

Product information

  • Flexible strokes starting at 60mm
  • Max. axial load of 50N
    • Typically driven with an Apiro® worm gear
    • Manual or motorised drive possible

    More advantages

    • Easy synchronisation with Apiro® modular gearbox system
    • INI kit available for all options

    The specified stroke is the stroke for each side.

    igus-icon-lieferzeitRL-A15.0100.3
    60
    20