Korozyonsuz kılavuz vida yatak bloklarıdryspin lazer sinterleme yatak bloklarıPratik kılavuz vida yatak blokları, 6 - 24 mm diş boyutları için mevcuttur. Daha yüksek dinamiklere sahip kaymalı yataklar veya bilyalı yataklar (BB) ile montaj seçenekleri. Tüm kılavuz vida destek blokları, eşleşen kılavuz vida kelepçe halkaları gibi anotlanmış alüminyumdan üretilir.
► Yağlama gerektirmez ve bakımsızdır
► Vidalı mil desteği için gövde
► Montajınız için montaj delikleri
► 6 - 20 mm çapındaki vidalı miller için lazer sinterleme yatak blokları mevcut
► TR ve DS diş tipleri
FB: Sağ dişli ve yağlama gerektirmeyen iglidur kaymalı yataklı, eloksallı sıkıştırma halkalı sabit yatak
FL: Yağlama gerektirmeyen iglidur kaymalı yataklı hareketli yatak
LH: Sol diş seçeneği, yalnızca TR10x2, TR10x3, TR18x4 ve TR24x5
_________________________________________________________________________________________
Why are there different types?To determine the application parameters we must consider the position and direction of the forces within the system. To control these forces and ensure correct operation we use fixed and floating bearings the fixed type are used to control the accuracy and the floating bearings are used to allow for misalignment. There are different bearing options, such as the
fixed floating bearing and the
double-sided floating bearing.Fixed floating bearing:The fixed bearing clearly positions the shaft in an axial direction. The fixed bearing must therefore absorb both radial and axial forces and guide them into the surrounding structure. This can basically be done by a single bearing. The floating bearing corrects parallelism errors and offers thermal expansion capability, which means that the cable is not stressed.
Advantages of the fixed floating bearing
► No axial clearance
► Expansion of the shaft (e. g. due to temperature) uncritical
► Suitable for alternating axial loads
► Clarity of the acting forces
Double-sided floating bearing:In a double-sided floating bearing arrangement, the lead screw is not clearly fixed in the axial direction. This means that mechanical or thermal changes in length can be absorbed without causing stress on the bearing, however the lead screw is not protected against movement This has to be considered in particular when dealing with positioning applications.
Advantages double-sided floating bearing:
► Cost-effective
► Low design cost
► Expansion of the shaft (e. g. due to temperature) in the range of the clearance uncritical
Disadvantages:
► Not clearly fixed in axial direction
► Not suitable for alternating axial loads
► Only if axial clearance does not cause any functional influence
_________________________________________________________________________________________
Types
Fixed bearing (FB):Depending on the thread dimension, this version is clamped in the thread itself or on the outside diameter of the lead screw. For high helix lead screws, it is always the outer diameter that it is clamped to.
► Note:
You can also choose a bearing block for your application that uses the measurement d1 for clamping onto the turned machined end.
Floating bearing (FL):Depending on the lead screw's dimensions, a machined end has to be turned to the value d1. You can see below which dimensions this applies to. The floating bearing block merely supports the lead screw. This type does not prevent the lead screw from drifting.
Ball Bearing Version (BB):This bearing block should always be used when the application is highly dynamic, such as when using a motor
_________________________________________________________________________________________
Vidalı mil ucu işleme için tasarım talimatı: | Parça numarası | d1 mm | | | | | | | | | | | | | | |
| SLS-16x2-LL | 12 |
| SLS-16x4-LL | 12 |
| SLS-18x4-LL | 12 |
| SLS-18x8P4-LL | 12 |
| SLS-18x24-LL | 12 |
| SLS-18x100-LL | 12 |
| SLS-20x4-LL | 12 |
| SLS-24x5-LL | 14 |
| SLS-S16-LL | 12 |
| SLS-S18-LL | 12 |
| SLS-S20-LL | 12 |
► Maksimum yük kapasitesi notu: kılavuz vida somununun maksimum yükünü aşabilir