Metallic rod end with external thread, iglidur G inner ring

KARM-S-12-F-G-EK product image
igus-icon-lupe
KARM-S-12-F-G-EK technical drawing
igus-icon-lupe
1 üzerinden: 2
KARM-S-12-F-G-EK product image
KARM-S-12-F-G-EK technical drawing
  • Housing made of stainless steel (1.4301) or die-cast zinc
  • Spherical ball made of stainless steel (1.4305)
  • Maintenance-free inner ring made of iglidur G
  • Dimension series K based on DIN ISO 12240
  • With stainless steel spherical ball for high transverse loads
igus-icon-lieferzeitKARM-S-12-F-G-EK
12
zinc die-casting
Stainless steel
Right-hand thread
Fine thread
Parça No.