- Yuva çanağı M6
- Özel merkez ebatları ve uzunlukları
- Yatak konumunun bireysel olarak hizalanması
- Kolay montaj ve demontaj
- Monte edildiğinde yüksek tutma kuvvetleri
Dil Değiştir :
igubal WDGM-DE coupling joint – with detachable ball stud
The variable igubal WDGM-DE coupling joint with removable ball studs offers a high degree of flexibility and adaptability. The rear of the housing pad can be opened and the ball stud easily removed or inserted. The length between 102 and 999mm, the orientation of the bearing points, as well as the material of the adapter and the ball studs, can be individually determined. The tube can be made of stainless steel or brass, and the ball studs can be made of igumid G, stainless steel or galvanised steel. The integrated solid lubricants in our plastics permanently replace external lubrication, which means the maintenance-free coupling joints offer ecological and economic advantages.