drylin W Hybrid Roller Bearing with 2 Rollers | WJRM-51 | die-cast zinc version

WJRM-51-10 product image
igus-icon-lupe
WJRM-51-10 product image
igus-icon-lupe
WJRM-51-10 product image
igus-icon-lupe
WJRM-51-10 product image
igus-icon-lupe
1 üzerinden: 4
drylin W Hybrid Roller Bearing with 2 Rollers | WJRM-51 | die-cast zinc version
drylin W Hybrid Roller Bearing with 2 Rollers | WJRM-51 | die-cast zinc version
drylin W Hybrid Roller Bearing with 2 Rollers | WJRM-51 | die-cast zinc version
drylin W Hybrid Roller Bearing with 2 Rollers | WJRM-51 | die-cast zinc version
igus-icon-arrow-left
igus-icon-arrow-right
  • Consistent load distribution thanks to the system of pivoting guide rollers. 
  • Optional dirt wiper for heavy-duty applications
  • Cost savings with zinc die-cast housing
  • Horizontal structure with 4 tandem bearings WJRM-51-20, 2 rails WS-20 at a distance of 1,000mm, bearing spacing 500mm, weight force 250N, rail length 2,000mm, 60,790 double strokes
  • 100% lubrication-free operation
igus-icon-lieferzeitWJRM-51-10
10