igus-icon-lupe
igus-icon-lupe
1 üzerinden: 2
- Housing material: igumid G
- Connection for rotating and swivelling movements
- Low weight
- ery easy to mount
- Insensitive to dirt and dust
igus-icon-lieferzeitGPRM-08
Right-hand thread
13
igubal GPRM – Flexible angle joint housing
The igubal GPRM angle joint housing with integrated iglidur W300 ball cap is made of igumid G, an impact-resistant and long-fiber reinforced polymer that is suitable for temperatures from -40°C to +120°C and briefly up to +180°C. It is characterized by high robustness and durability. The GPRM can be complemented with a matching ball cap and ball stud to create a complete and customizable angle joint solution.