igus-icon-lupe
igus-icon-lupe
1 üzerinden: 2
- Rail profile made of aluminium with hard-anodized surface
- Extruded profile made from material EN AW-6060 T66 with a surface hardness of 500 HV
- Dimensionally identical alternative to ball bearing systems
- Lubrication-free, maintenance-free, lightweight and easy to install
- Temperature range -40 °C to +90 °C
igus-icon-lieferzeit-dotTS-01-20-UNGEBOHRT
01-20
no holes