Jaw coupling with clamp (stainless steel)

Yeni
COU-AR-K-063-080-25-26-B-AAAC product image
igus-icon-lupe
COU-AR-K-063-080-25-26-B-AAAC product image
igus-icon-lupe
COU-AR-K-063-080-25-26-B-AAAC technical drawing
igus-icon-lupe
1 üzerinden: 3
COU-AR-K-063-080-25-26-B-AAAC product image
COU-AR-K-063-080-25-26-B-AAAC product image
COU-AR-K-063-080-25-26-B-AAAC technical drawing
  • Vibration dampening and pluggable
  • Coupling material: Stainless steel
  • Corrosion-resistant for demanding environments
  • TPU elastomeric centre
  • Shore hardness 98 Sh A
  • Temperature range -30°C to +100°C
igus-icon-lieferzeitCOU-AR-K-063-080-25-26-B-AAAC
25
6.3
8