- Graded glass-fibre cable for heaviest duty applications
- PUR outer jacket
- Halogen-free
- Silicone-free
- Flame retardant
- Offshore
- Oil-resistant (according to DIN EN 50363-10-2)
- UV-resistant
- PVC-free
- chainflex® class: 6.5.3.1
chainflex® fibre optic cable CFLG.LB.PUR
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
Item no.
chainflex® CASE available
Typical application areas
- For heaviest duty applications with 5-7.5 x d
- Maximum EMC protection, with high transmission qualities
- Almost unlimited resistance to oil
- Indoor and outdoor applications
- Unsupported travel distances and up to 100m for gliding applications (horizontal + vertical)
- Offshore, ships, storage and retrieval units, processing/packaging machines, fast handling, semiconductor assembly, refrigeration area
Garanti koşullarına göre bu seri için garantili hizmet ömrü<br />Daha fazla bilgi: chainflex® Garantisi
Çift stroklar* | 5 milyon | 7,5 milyon | 10 milyon | |||
---|---|---|---|---|---|---|
Sıcaklık, | CFLG.LB. PUR | CFLG.LB. CU.PUR | CFLG.LB. PUR | CFLG.LB. CU.PUR | CFLG.LB. PUR | CFLG.LB. CU.PUR |
dan/e kadar [°C] | R dk | R dk. [faktör x d] | R dk [faktör x d] | R dk [faktör x d] | R dk [faktör x d] | R dk [faktör x d] |
-35/-25 | 7,5 | 10 | 8,5 | 11 | 9,5 | 12 |
-25 / +70 | 5 | 7,5 | 6 | 8,5 | 7 | 9,5 |
+70 / +80 | 7,5 | 10 | 8,5 | 11 | 9,5 | 12 |
* Daha yüksek sayıda çift strok mümkündür - bu sayfadaki hizmet ömrü hesaplama işlevini kullanın.
Certificates and standards
Unsure whether it fits?