Teslimat noktanızı seçin

Ülke/bölge sayfasının seçimi, fiyat, nakliye seçenekleri ve ürün mevcudiyeti gibi çeşitli faktörleri etkileyebilir.
Kişisel irtibat yetkilisi
igus® Turkey

Güzeller Org. San. Bölg. Galvano

Teknik San. Sit. Cumhuriyet Cad. 2/32

P.K. 41400 Gebze / Kocaeli

+90-444 63 51
+90-262 502 14 19
TR(TR)

Özel çözümler için hareketli kablo kanalları

Kategoriler
Filtre
System
Requirements
Application areas
Products for 3D movements

Ürün sayısı: 28

e-spool® flex - uninterrupted panel feed | with housing | Extension length 5-15m

  • No slip ring: No contact wear due to corrosion, contamination, or sticking.
  • Without interruption (no slip ring), for energy,
    data, fluids and air
  • Service life of up to 10,000 cycles
  • Space-saving
  • Universal assembly
  • Constant tensile strain on the cable
  • Available in various versions: with hand crank (H), return spring (SP or SB), and inlet brake (SB).
Note: Please consider VDE 0298 Part 4 (Current carrying capacity and conversion factors for wound cables) when selecting your cables and when using e-spool flex
den 848,34 EUR/Prç.
Sevkıyata hazır ürün sayısı, 9:
24 saatte 3
2 hafta 4
Ürün sayfasına git

ESD energy chains

Openable energy chains with mounting brackets and interior separation in electrically conductive ESD material available from stock.

guidelok horizontal - upper run guide

Unhindered travel: no swarf can settle between the sliding surfaces of the upper and lower runs of the energy chain.

guidelok slimline P/PS - vertical guide

  • Up to 7m/s and 10m/s2
  • Up to 80% less trough required, saving cost and weight
  • For hanging systems up to 50m

E4/4HD – long travels or "side-mounted"

Energy chains and tubes openable from both sides. Inner heights of 32 to 80mm. Especially suitable for "side-mounted" and travel distances of over 200m.

Hybrid energy chain YE.42

50% stronger than pure plastic energy chains* and 50% lighter than pure steel energy chains*. No rivets, no screws. Energy chain links openable quickly, for easy cable replacement.
  • Inner height hi: 42mm
  • Outer height ha: 76mm
  • Inner widths Bi: 50 - 400mm
  • Outer width Ba: 68 - 418mm
  • Bend radii R: 100mm
  • Pitch: 67mm
den 13,13 EUR/Prç.
Sevkıyata hazır ürün sayısı, 32:
24 saatte 2
2 hafta 30
Ürün sayfasına git

Hybrid energy chain YE.56

50% stronger than pure plastic energy chains* and 50% lighter than pure steel energy chains*. No rivets, no screws. Energy chain links openable quickly, for easy cable replacement.
  • Inner height hi: 56mm
  • Outer height ha: 90
  • Inner widths Bi: 50 - 600mm 
  • Outer width Ba: 74 - 624mm
  • Bend radius R: 100 - 500mm 
  • Pitch: 91mm
den 24,01 EUR/Prç.
Sevkıyata hazır ürün sayısı, 41:
24 saatte 1
2 hafta 40
Ürün sayfasına git

AX e-chains® series

Exterior stop-dogs prevent the accumulation of dust. All existing widths can be combined.

e-skin® corrugated tube

  • Space requirement: 80 - 200mm
  • Bend radius: 40 - 55mm
  • Unsupported length: depends on the guided cables

rol e-chain® system

Long travels and very high traversing speed As an energy chain with crossbars every link or as an enclosed e-tube.

e-spool: multi-energy coil

The alternative to a cable reel – reduce cable wear and reliably guide different media.

AUTO-GLIDE series: special solutions for long travels

Combination of AUTO-GLIDE and easy chain® energy chains, E2/000 system and E4.1. system.

Guidelite plus - trough system

Chemical-resistant and corrosion-resistant plastic guide trough system

liftband - vertical guide

  • For high vertical applications that need a compact solution
  • Modular, quiet, space-saving
  • Maximum extension length 13m
  • Available in 2 sizes
  • Alternative to zig-zag solutions, but lighter and requires less installation space

FTA floating moving end

Compensation of parallel errors in the case of long travels.  Small, lightweight and cost-effective.

"Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" ve "yes" terimleri, igus® SE & Co. KG/ Köln'ün Federal Almanya Cumhuriyeti'nde ve bazı yabancı ülkelerde yasal olarak korunan ticari markalarıdır. Bu liste, igus SE & Co. KG'nin veya igus'un bağlı şirketlerinin Almanya, Avrupa Birliği, ABD ve/veya diğer ülkeler veya yargı bölgelerinde korunan ticari markalarının (örn. bekleyen ticari marka başvuruları veya tescilli ticari markalar) kapsamlı olmayan bir listesidir.

igus® SE & Co. KG, Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber şirketlerinin ve bu web sitesinde adı geçen diğer tüm tahrik üreticilerine ait hiçbir ürünün satışını yapmadığını ifade etmektedir. igus® tarafından sunulan ürünler, igus® SE & Co. KG'nin ürünleridir.