Cylindrical bushings with flange

Sleeve bearings made from high performance plastics provide mechanical stability with the lowest coefficients of friction without additional lubrication. Whether in dirt and dust, in the cleanroom laboratory or under water.
 

Kategoriler
Filtre
Temel Gereksinimler
Requirements
Material

Ürün sayısı: 55

iglidur® G, sleeve bearing with flange, mm

  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B
  • CO2 equivalent: per piece available
den 1,90 EUR/Prç.
Sevkıyata hazır ürün sayısı, 291:
24 saatte 90
2 hafta 190
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® J, sleeve bearing with flange, mm

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould resistant according to DIN EN ISO 846
  • CO2 equivalent: per piece available
den 3,15 EUR/Prç.
Sevkıyata hazır ürün sayısı, 140:
24 saatte 47
2 hafta 92
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® A350, sleeve bearing with flange, mm

  • Excellent coefficient of friction
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to high loads (>60N/mm²)
  • FDA-compliant
  • EU 10/2011-compliant
  • CO2 equivalent: per piece available
den 4,73 EUR/Prç.
Sevkıyata hazır ürün sayısı, 40:
24 saatte 4
2 hafta 35
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® M250, sleeve bearing with flange, mm

  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Fogging behaviour according to DIN 75201-B
  • CO2 equivalent: per piece available
den 1,60 EUR/Prç.
Sevkıyata hazır ürün sayısı, 144:
24 saatte 13
2 hafta 125
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® X, sleeve bearing with flange, mm

  • Excellent wear resistance at high temperatures
  • Suitable for extremely high speeds
  • Very low moisture absorption
  • Excellent wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
  • Mould resistant according to DIN EN ISO 846
  • CO2 equivalent: per piece available
den 3,94 EUR/Prç.
Sevkıyata hazır ürün sayısı, 77:
24 saatte 14
2 hafta 56
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® W300, sleeve bearing with flange, mm

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent coefficient of friction
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Resistant to dirt and dust
  • CO2 equivalent: per piece available
den 3,69 EUR/Prç.
Sevkıyata hazır ürün sayısı, 105:
24 saatte 9
2 hafta 93
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® GLW, sleeve bearing with flange, mm

  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Fogging behaviour according to DIN 75201-B
  • Low-cost material for high-volume production
den 1,90 EUR/Prç.
Sevkıyata hazır ürün sayısı, 20:
2 hafta 20
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® SG03, flanged sleeve bearing and felt seal, mm

  • Clean bearings even with dirt and dust, thanks to felt seal
  • In laboratory tests, a service life up to 50 times higher was achieved.
  • High wear resistance
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J260, sleeve bearing with flange, mm

  • Excellent coefficient of friction
  • Low moisture absorption
den 5,56 EUR/Prç.
Sevkıyata hazır ürün sayısı, 6:
2 hafta 6
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J3, sleeve bearing with flange, mm

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • CO2 equivalent: per piece available
den 3,22 EUR/Prç.
Sevkıyata hazır ürün sayısı, 44:
24 saatte 9
2 hafta 34
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® J350, sleeve bearing with flange, mm

  • Good wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Good wear resistance at high temperatures
  • Excellent coefficient of friction
  • Very low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • CO2 equivalent: per piece available
den 4,71 EUR/Prç.
Sevkıyata hazır ürün sayısı, 43:
24 saatte 1
2 hafta 41
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglidur® W360, sleeve bearing with flange, mm

  • Good wear resistance at room temperature
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
den 5,29 EUR/Prç.
Sevkıyata hazır ürün sayısı, 6:
2 hafta 6
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® L250, sleeve bearing with flange, mm

  • Excellent friction coefficients
  • Resistant to edge pressure
  • Resistant to shocks and impacts
den 5,40 EUR/Prç.
Sevkıyata hazır ürün sayısı, 6:
2 hafta 6
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® R, sleeve bearing with flange, mm

  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Low-cost material for high-volume production
den 2,64 EUR/Prç.
Sevkıyata hazır ürün sayısı, 18:
24 saatte 1
2 hafta 15
Ürün sayfasına git
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® D, sleeve bearing with flange, mm

  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
RoHS compliant
According to 2011/65/EU (RoHS 2)

Danışma

Photo
Faruk Özbek

Drylin® Ürün Sorumlusu

E-posta yaz

Nakliye ve danışmanlık

Şahsen:

Pazartesi-Cuma, sabah 7 - akşam 8 arası.
Cumartesi sabah 8 - akşam 12 arası.

Online:

24h


"Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" ve "yes" terimleri, igus® GmbH/ Köln'ün Federal Almanya Cumhuriyeti'nde ve bazı yabancı ülkelerde yasal olarak korunan ticari markalarıdır. Bu liste, igus GmbH'nin veya igus'un bağlı şirketlerinin Almanya, Avrupa Birliği, ABD ve/veya diğer ülkeler veya yargı bölgelerinde korunan ticari markalarının (örn. bekleyen ticari marka başvuruları veya tescilli ticari markalar) kapsamlı olmayan bir listesidir.

igus® GmbH, Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber şirketlerinin ve bu web sitesinde adı geçen diğer tüm tahrik üreticilerine ait hiçbir ürünün satışını yapmadığını ifade etmektedir. igus® tarafından sunulan ürünler, igus® GmbH'nin ürünleridir.