My contact person
igus® Turkey

Güzeller Org. San. Bölg. Galvano

Teknik San. Sit. Cumhuriyet Cad. 2/32

P.K. 41400 Gebze / Kocaeli

Fon +90-262 502 14 08

Fax +90-262 502 14 19

Spherical bearings

Say goodbye to expensive, heavy and high-maintenance spherical bearings made of metal. Instead, count on the more economical alternative: igubal® spherical bearings made of a plastic which igus® engineers have turned into an all-round talent in decades of research work: the polymer bearings are up to 40% more cost-effective and up to 80% lighter than metal bearings. They are easy to mount and more economic in operation. Why? Because they are maintenance-free and have a long service life. The polymer bearings permit low-friction dry operation without lubricant, they are resistant to dust and coarse dirt, corrosion-free in wet and damp environments and can be deployed in a wide range of media. They remain reliable in operation, even when they have been exposed to UV radiation from the sun or nuclear radiation for many years. Suitable for temperatures ranging from -30 to +80°C, and even up to +200°C in the HT version.

Aralık

Ürün sayısı: 5

Variable coupling joint, WDGM, with ball studs, igubal®
  • Socket cup M5, M6, M8 and M10
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position

istek üzerine

Talep üzerine hazırlanır
Ürün sayfasına git
Variable coupling joint, WDGM-DE, with ball studs, removable, igubal®
  • Socket cup M6
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position
  • Easy assembly and disassembly
  • High holding forces when assembled

istek üzerine

Talep üzerine hazırlanır
Ürün sayfasına git
Variable coupling joint, not removable, WDGM, with ball stud, igubal®
  • Injection-moulded part for series applications, minimum order quantity: 5000
  • Socket cup M6
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position

istek üzerine

Talep üzerine hazırlanır
Ürün sayfasına git
Variable coupling joint, removable at one end, WDGM, with ball stud, igubal®
  • Injection-moulded part for series applications, minimum order quantity: 5000
  • Socket cup M6
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position
  • Easy assembly and disassembly
  • High holding forces when assembled

istek üzerine

Talep üzerine hazırlanır
Ürün sayfasına git
Variable coupling joint, removable at both ends, WDGM, with ball stud, igubal®
  • Injection-moulded part for series applications, minimum order quantity: 5000
  • Socket cup M6
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position
  • Easy assembly and disassembly
  • High holding forces when assembled

istek üzerine

Talep üzerine hazırlanır
Ürün sayfasına git