Stepper motors

Cost-effective solution for simple positioning tasks
Stepper motors from igus® are maintenance-free and durable, available in various sizes and extendable with metric connectors, brakes and encoders.  The stepper motors are available in several installation sizes: NEMA 11,17, 23, 23 XL, 34 - with flange dimensions from 28 mm to 86 mm. They work reliably at temperatures between -10 and +50°C. And thanks to a standardised electrical connection, they can not only be connected to the igus® motor controls, but also to most commonly available control systems of other manufacturers.
 
The benefits at a glance
  • Compatible with the most common motor controls
  • Positioning also possible without encoder
  • Available in several installation sizes
  • High torques
  • Optionally available for higher plant reliability: encoder and brake 
  • High protection class IP68

Aralık

Filtre

Size
Electrical information
Fitting
System
Design

Ürün sayısı: 35

drylin® E stepper motor with connector, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: metric connector

den 115,19 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E stepper motor with stranded wire, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (shaft seal IP52), motor with stranded wires IP40
  • Holding torque: 0.5Nm
  • Nominal current: 1.80A
  • Motor connection:  stranded wires

den 44,35 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E stepper motor with connector and encoder, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: Metric connector

den 219,69 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E stepper motor with connector, encoder and brake, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 0.5Nm
  • Nominal current: 1.8A
  • Motor connection: Metric connector

den 624,26 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E stepper motor with stranded wire, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP65 (shaft seal IP52), motor with stranded wires IP40
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: strands and encoder, JST connector

den 82,89 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E stepper motor with connector, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: Metric connector

den 140,10 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E stepper motor with connector and encoder, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: Metric connector

den 242,94 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E stepper motor with connector, encoder and brake, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: Metric connector

den 572,91 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E special stepper motor with connector and splash guard, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP65 
  • Holding torque: 1.70Nm
  • Nominal current: 3.00A
  • Motor connection: Metric connector

den 313,14 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E special stepping motor with connector, encoder and splash guard, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP65 
  • Holding torque: 1.70Nm
  • Nominal current: 3.00A
  • Motor connection: Metric connector

den 590,73 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E special stepper motor with strands, vacuum, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP00 (vacuum)
  • Holding torque: 0.70Nm
  • Nominal current: 2.50A
  • Motor connection: Stranded wire

den 1.190,49 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E special stepper motor with terminal box, water protection, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP68 (10 m)
  • Holding torque: 1.30Nm
  • Nominal current: 4.20A
  • Motor connection: terminal box

den 902,00 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E special stepper motor with terminal box and encoder, water protection, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP68 (10 m)
  • Holding torque: 1.30Nm
  • Nominal current: 4.20A
  • Motor connection: terminal box

den 872,81 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E stepper motor with stranded wire, NEMA 23XL
  • Installation size: NEMA23XL/flange dimension 60 mm
  • Protection class motor housing: IP65 (shaft seal IP52), motor with stranded wires IP40
  • Holding torque: 3.50Nm
  • Nominal current: 4.20A
  • Moto connection: Strand with JST connector

den 114,40 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git
drylin® E stepper motor with connector, NEMA 23XL
  • Installation size: NEMA23XL/flange dimension 60 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 3.50Nm
  • Nominal current: 4.20A
  • Motor connection: Metric connector

den 218,91 USD/Prç.

Sevkıyata hazır ürün sayısı, 1:
2 hafta 1
Ürün sayfasına git