Configure and request drylin® E gantry

Here you can request your custom drylin® E gantry prepared based your application parameters. Please complete the online form shown below.

Requirements information

Quantity/lot size One-off application Series of applications
New constructions Technical improvements Reduction of costs

application data

Coordination of the centre of mass
at the locating axis
Stroke length
sy: mm X-axis: mm Load capacity: kg
sz: mm Y-axis: mm Additional pusher forces: N
sx: mm Z-axis: mm Acceleration: m/s²
Running performance: km Duty cycle: % Speed: m/s
System design
Single axis (X) Twin axis(XX) Flat gantry (XXY) Line gantry (XZ) Room gantry (XXYZ)
Installation position
horizontal Vertical lateral inverse
Required accuracy
(at the load point) mm
Ambitient temperaturer °C
Humidity: Yes No
Preferred igus® linear system:

Motor technology and drylin® E accessories

Motor technology: Stepper motor DC_Motor
Design: stranded wire Connector Encoder Encoder & Brake
Connection cable: No 3 meters 5 meters 10 meters
Connector design: Straight Angled
Limit and reference switches: No NC / Opener NO / Closer Quantity: St.
Customer motor
Producer: Type-No.

e-chains®

e-chains®: Yes No
Additional cables: Yes No (per ex. pneumatic / electric)

More information:

sketches, CAD

You can upload data up to a total volume about 7 MB.
File 1:   
File 2:   
File 3:   
File 4:   
File 5:   


Verileriniz

Lütfen * ile işaretli alanları daima doldurun.

Şirket:*
İsim:*
Soyisim:*
Telefon:
E-posta:*
Katalog veya numune talep etmek istiyorsanız, lütfen adresinizi burada belirtin.
Adres Formu:
Sokak:
Posta kodu:
Kasaba:
Ülke:
Eyalet:
Yes, I would like to receive information on current products and services of igus® by e-mail. I agree to the exclusive use of my data by igus® in the framework of advertising messages in accordance with the data protection regulations. I am aware that I can withdraw my consent prospectively at any time by means of the "Unsubscribe" link contained in every e-mail.
Veri koruma yönetmeliklerini ve verilerimin işlenmesini kabul ediyorum. Bu izni dilediğiniz zaman geri çekebilirsiniz.
Gönder

İrtibatınız

Alexander Mühlens +49 2203 9649 7742 Gereksinimleriniz?