Module Connect

The Module Connect is an innovative connector concept designed specifically for connecting electrical cables, fibre optic cables and pneumatic tubing. The modular connector system features a space-saving, flat housing and is ideal for applications where multiple cables need to be connected in a confined space. The quick connector can be concealed without additional coding and offers a custom configurable interface. Experience the flexibility and reliability of our modular connector.

Ürün sayısı: 56

Module Connect 4 cable entries

Instead of many plug-in/disconnect points in a confined space, only one individually configurable interface
  • Set consists of 5 interfaces or 10 Module Connect plug-in connectors
den 557,99 EUR/Prç.
Ürün sayfasına git

Module Connect 3 cable entries

Instead of many plug-in/disconnect points in a confined space, only one individually configurable interface
  • Set consists of 5 interfaces or 10 Module Connect plug-in connectors
den 557,99 EUR/Prç.
Ürün sayfasına git

Module Connect fastening element 09140008020

  • Mounting bracket for wall and floor installation as well as housing connection
  • Enables flexible assembly
  • 10-pack with 10 fixing elements
den 26,28 EUR/Prç.
Ürün sayfasına git

Module Connect double locking 09140008022

  • Connects and fastens the Module Connect housing
  • 1x Double locking
  • 1x Screw
  • 1x Nut
den 21,63 EUR/Prç.
Ürün sayfasına git

Module Connect single locking 09140008021

  • Connects and fastens the Module Connect housing
  • 1x Single locking
  • 1x Screw
  • 1x Nut
den 12,87 EUR/Prç.
Ürün sayfasına git

Module Connect strain relief 09140008034 / 09140008033

Available strain relief for the Module Connect.
den 9,21 EUR/Prç.
Ürün sayfasına git

Han EE® Quick Lock module 09140122632 / 09140122732

Number of contacts: 12, silver-plated
Electrical data: 10A / 250V
Connection type: Quick Lock connection
Conductor cross-section: 0.25 ... 1.5mm²
den 15,59 EUR/Prç.
Ürün sayfasına git

Han DD® module 09140123102 / 09140123002

Number of contacts: 12
Electrical data: 10 A / 250V
Conductor cross-section: 0.14 ... 2.5mm²
Connection type: Crimp connection, Han ® D
den 3,66 EUR/Prç.
Ürün sayfasına git

Han® DDD module 09140173001 / 09140173101

Number of contacts: 17
Electrical data: 10A / 150V
Conductor cross-section: 0.14 ... 2.5mm²
Connection type: Crimp connection, Han ® D
den 5,52 EUR/Prç.
Ürün sayfasına git

Han DD® Quad module 09140423001 / 09140423101

Number of contacts: 42
Electrical data: 10A / 150V
Conductor cross-section: 0.14 ... 2.5mm²
Connection type: Crimp connection, Han ® D
den 8,80 EUR/Prç.
Ürün sayfasına git

Han® High Density module 09140253001 / 09140253101

Number of contacts: 25
Electrical data: 4 A / 50 V
Conductor cross-section: 0.08 ... 0.52mm²
Connection type: Crimp connection, D-Sub
den 9,05 EUR/Prç.
Ürün sayfasına git

5 A - D-Sub - crimp contacts pin

5A - D-sub - crimp contacts pin (gold-plated or HMC gold-plated) (PU: 100 pieces)
den 73,64 EUR/Prç.
Ürün sayfasına git

5 A - D-Sub - crimp contacts bushing

5A - D-sub - crimp contacts socket (gold-plated or HMC gold-plated) (PU: 100 pieces)
den 48,24 EUR/Prç.
Ürün sayfasına git

"Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" ve "yes" terimleri, igus® GmbH/ Köln'ün Federal Almanya Cumhuriyeti'nde ve bazı yabancı ülkelerde yasal olarak korunan ticari markalarıdır. Bu liste, igus GmbH'nin veya igus'un bağlı şirketlerinin Almanya, Avrupa Birliği, ABD ve/veya diğer ülkeler veya yargı bölgelerinde korunan ticari markalarının (örn. bekleyen ticari marka başvuruları veya tescilli ticari markalar) kapsamlı olmayan bir listesidir.

igus® GmbH, Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber şirketlerinin ve bu web sitesinde adı geçen diğer tüm tahrik üreticilerine ait hiçbir ürünün satışını yapmadığını ifade etmektedir. igus® tarafından sunulan ürünler, igus® GmbH'nin ürünleridir.