iglidur® online catalog with prices and range of products

Bushings of high performance plastics

Lower costs and raise service life by eliminating lubrication and lowering maintenance works, everything delivered from stock immediately - that is the core idea iglidur® polymers are tested in abrasion, friction and other material properties. They built the technological core of the igus® products. Polymer plain bushings from igus® signifies the step from the plastic bushing to the proven and tested, and thereby calculable and quickly available, machine element.

iglidur® plain bearings can be sorted as follows:

iglidur® product finder for the right bushing


Service life calculation at iglidur® expert system

You will find more accurate details about the suitability and service life of iglidur® materials in the iglidur® expert system.

iglidur® plain bearing life prediction, application examples and more details

iglidur® plain bearing materials

We categorized the materials into application groupings in order to simplify the introduction to the world of iglidur® materials and to provide an initial orientation. The respective group assignment points to the outstanding properties of an iglidur® material. However, this can frequently not be done without overlap, since a material is generally characterised by several core properties. For example, the material iglidur® A500 is assigned to the application grouping of FDA compliant materials. At the same time this material also also rated for a long-term service temperature of 250°C.
The substances contained in all iglidur® materials comply with the requirements of Directive 2011/65/EU (RoHS 2).

Lubricant- and mainteance-free

Lifetime predictable

No minimum purchase value

Starting at lot size of 1

iglidur® 16 standard materials

16 standard materials for (almost) any area of use – from the food to the automotive industries – find, calculate and order the best bearing.

At least 113 dimensions in each material for shaft diameters of up to 50 mm

DIN ISO 3547 compliant (with the exception of iglidur® M250)

Classics

You can use one of the five standards - iglidur® G, W300, J, X, and M250 - for almost all applications with non-lubricated, dry-running bushings. Together they cover a huge range from extremely dirt-accumulating applications (iglidur® M250) up to ambient conditions that include contact with chemicals and 250°C (iglidur® X). iglidur® G is the best decathlete that is a cut above the average in almost all disciplines. In total there are more than 2000 dimensions immediately available from stock. For all those who want to find a suitable bearing with little effort, for the "casual buyer" and for all those who place value on the greatest possible variety of dimensions from a quantity of 1 piece.

iglidur® G  
iglidur® G
The all-rounder: the best-selling iglidur® plain bearings worldwide

iglidur® J  
iglidur® J
The fast-and-slow motion specialist: versatile in continuous operation, even for soft shafts.

iglidur® M250  
iglidur® M250
Heavy and rugged: excellent vibration dampening

iglidur® W300  
iglidur® W300
The endurance runner: long service life, even for soft shafts

iglidur® X  
iglidur® X
The high-tech troubleshooter: withstands chemicals and temperatures up to +250°C

Other standard solutions
iglidur® A181  
iglidur® A181
The universal bearing for food contact: FDA and EU10/2011-compliant

iglidur® A350  
iglidur® A350
The endurance runner for higher temperatures in the food industry: FDA and EU10/2011-compliant

iglidur® A500  
iglidur® A500
The media and temperature specialist in the food industry: FDA and EU10/2011-compliant

iglidur® H1  
iglidur® H1
The endurance runner with higher media resistance: outstanding friction and wear resistance

iglidur® H370  
iglidur® H370
Longest service lives under water: high media resistance

iglidur® J3  
iglidur® J3
The new endurance runner: up to three times more wear resistant than iglidur® J up to 10 MPa

iglidur® J350  
iglidur® J350
The endurance runner for high temperatures: with multiple shafts and load collectives

iglidur® P  
iglidur® P
The low cost all-rounder for the outdoors: no swelling, even with high ambient humidity

iglidur® P210  
iglidur® P210
A specialist in pivoting and roll applications and more: good friction and wear coefficients on almost any shaft

iglidur® Q2  
iglidur® Q2
The durable heavy-duty bearing: combines wear resistance and compressive strength under high loads

iglidur® Z  
iglidur® Z
Unsurpassed service life under extreme conditions: wear resistance and high impact strength even when subject to high loads and temperatures

More all-rounder

This group summarizes iglidur® materials that have virtually universal use under normal conditions (temperature, media, etc.). These include iglidur® GLW and iglidur® J4 as low-cost solutions for mass production. iglidur® P and iglidur® K have similar potential to iglidur® G in conjunction with markedly reduced moisture absorption, which is a benefit in damp environments.
 
standard

iglidur® P  
iglidur® P
Versatile, even in wet environments

iglidur® P210  
iglidur® P210
versatile & rugged

Other materials
iglidur® GLW  
iglidur® GLW
pressure resistant low cost material for mass production

iglidur® J4  
iglidur® J4
low cost and low wear

iglidur® K  
iglidur® K
Versatile, wear-resistant universal material

Endurance run

Of course, each iglidur® plain bearing is optimized for wear, but the materials in this group, such as the standards iglidur® J and iglidur® W300, are characterized by particularly low wear rates, resulting in long service life. In addition to their absolute service life and price level, these materials are differentiated, among other characteristics, by their potential temperature and load ranges, as well as their use in combination with special shaft materials.
 
standard

iglidur® J3  
iglidur® J3
Service life up to three times higher than in iglidur® J

iglidur® J350  
iglidur® J350
High wear resistance in rotation

Other materials
iglidur® L500  
iglidur® L500
Lubrication-free high-speed motor

iglidur® D  
iglidur® D
Low cost material with silicone

iglidur® J200  
iglidur® J200
Specifically for aluminum shafts

iglidur® J260  
iglidur® J260
Ideal for plastics shafts

iglidur® L250  
iglidur® L250
For very high speed

iglidur® R  
iglidur® R
Low cost material, low wear

iglidur® W360  
iglidur® W360
Endurance runner with general purpose

High temperatures till 250°C

Here, you will find high temperature specialists for long-term service temperatures up to 250°C (exception: iglidur® V400 at 200°C). iglidur® X6 can now surpass the standard solution iglidur® X in these regards in many rotating and pivoting applications. iglidur® Z has for some time now established itself as the standard with extremely low wear rates under high load and/or temperatures. iglidur® V400 has shown to be a problem solver for many special applications and iglidur® UW500 is the specialist for hot liquids.
 
standard

iglidur® Z  
iglidur® Z
Wear-resistant at high loads and high temperatures

Other materials
iglidur® UW500  
iglidur® UW500
For use in hot liquids

iglidur® V400  
iglidur® V400
High resistance to media and temperature

iglidur® X6  
iglidur® X6
Service life up to six times longer than with iglidur® X

High media resistance, temperature to 200°C

Being almost on a par with the aforementioned group with respect to temperatures, the "iglidur® H family" has proven itself with its high resistance to media and a broad range of uses for wet applications. iglidur® H370 is the specialist for underwater applications, iglidur® H2 the media-resistant, low cost solution for mass production with low operational performance and iglidur® H1 the endurance runner in this group.
 
standard

iglidur® H1  
iglidur® H1
Wear-resistant in continuous operation

iglidur® H370  
iglidur® H370
Least wear under water

Other materials
iglidur® H  
iglidur® H
the standard for wet applications

iglidur® H2  
iglidur® H2
media resistant low cost material

iglidur® C500  
iglidur® C500
Up to +250°C, wear-resistant

Contact with food

The iglidur® is at home where it should not be lubricated and the highest hygiene is required. Where would this be more true than in the food processing industry? This group is comprised of FDA compliant materials for the most varied application conditions with regards to moisture and temperature, and with iglidur® T220, the group even includes a material for the tobacco industry.
 
standard

iglidur® A181  
iglidur® A181
Food-Grade material, FDA- and EU 10/2011 EG compliant

iglidur® A350  
iglidur® A350
FDA-compliant and wear-resistant at high temperatures

iglidur® A500  
iglidur® A500
FDA-compliant high-temperature material

Other materials
iglidur® A180  
iglidur® A180
The FDA-compliant all-rounder for the wet area

iglidur® A200  
iglidur® A200
Vibration dampening, absorbs moisture

iglidur® A160  
iglidur® A160
Chemicals & Food, compliant per EC Directive 10/2011 EG

iglidur® A290  
iglidur® A290
The rugged one

iglidur® UW160  
iglidur® UW160
KTW compliant

iglidur® T220  
iglidur® T220
For the tobacco industry

Applications with high loads

The iglidur® specialists for high loads, high wear resistance combines with the ability to withstand high (static) loads, shock and edge loads. As part of these properties, they all come with their own particular strengths. High loads mean radial surface pressures from 30 to far beyond 100 MPa (100 MPa corresponds to 1000 kg on a bushing of 10 mm x 10 mm).
 
standard

iglidur® Q2  
iglidur® Q2
wear resistant under extreme loads

Other materials
iglidur® Q  
iglidur® Q
Wear resistant at high loads

iglidur® Q290  
iglidur® Q290
Heavy-duty on soft shafts

iglidur® TX1  
iglidur® TX1
Up to 200 MPa static and 140 MPa dynamic

Special applications

This group is a collection of iglidur® materials for highly specialized applications. Anyone who has been unable to find a suitable bearing will find what they need here. Electrical conductivity, free from PTFE and silicone or fast rotation under water: One iglidur® material for all requirements.

iglidur® F  
iglidur® F
Electrically conductive and pressure-resistant

iglidur® F2  
iglidur® F2
ESD compatible

iglidur® H4  
iglidur® H4
The automotive standard

iglidur® UW  
iglidur® UW
Specially made for fast rotating underwater applications

iglidur® AB  
iglidur® AB
First antibacterial iglidur® plain bearing

iglidur® N54  
iglidur® N54
the biopolymer among the iglidur® materials

iglidur® GV0  
iglidur® GV0
iglidur® polymer plain bearings with UL94 V0 rating

iglidur® J2  
iglidur® J2
PFOA-free

iglidur® B  
iglidur® B
Extremely high elasticity

iglidur® C  
iglidur® C
Free of PTFE and silicon

iglidur® plain bearings are also available in other dimensions. You can find more information here:

More iglidur® products

iglidur® PRT polymer slewing ring bearing  
iglidur® PRT
Polymer slewing ring bearing

Absolutely maintenance-free

Simple installation and replaceable gliding elements

High wear resistance

For very high loads and high stiffening

Stainless steel versions available

Extensive accessories

xiros® plastic ball bearing  
xiros® plastic ball bearing

Maintenance- and lubricant-free

High corrosion-resistance

For temperatures up to 150°C

Special designs

Materials in various designs
iglidur® clip bearing  
iglidur® clip bearing

Easy assembly through slot on the side, maintenance-free and self-lubricating, good adaptability to punched holes.

iglidur® clips2 bearing  
iglidur® clips2

Low bearing clearance, very precise, easy assembly via incorporated slot, material: iglidur® M250, maintenance-free and predictable service life

Polysorb disc spring

Compensation of axial clearance and manufacturing tolerances, compensation of vibrations, sound dampening, corrosion-free, low weight, electrically and thermally insulating

Polysorb disc spring    

iglidur® universal glide elements

iglidur® universal glide elements made from iglidur® J

iglidur® universal glide elements    

iglidur® coating technology

iglidur® coating technology protects your metallic parts against wear and reduces the coefficient of friction.

iglidur® coating technology