Teslimat noktanızı seçin

Ülke/bölge sayfasının seçimi, fiyat, nakliye seçenekleri ve ürün mevcudiyeti gibi çeşitli faktörleri etkileyebilir.

Fail-safe chainflex® profinet cables and Telegärtner M12 D-coded connectors

Fail-safe plant cabling - even for heavy-duty applications and most unfavourable surrounding conditions.

A reliable automation of production and logistics is the precondition for efficient processes. Should only one component fail here, work and production downtime quickly result in significant costs. igus profinet chainflex and Telegärtner M12x1 D-coded connectors increase reliability. Proven in joint tests with 19 million double strokes without any measurable deterioration of transfer power.
Order a sample box now

A practical example:

Starting situation and symptoms

The fully automated bearing system of a large German pharmaceutical mail order company failed again and again. This resulted in tremendous costs due to:
 
  • Time-consuming repair work
  • Additional amount of work
  • Delayed deliveries
  • Customer complaints

The analysis by the igus and Telegärtner test labs showed:
 

  • The installed cables were not able to withstand the high mechanical loads and failed after a short time.
  • The insulation displacement termination of the existing connectors were not optimised for the large core cross-sections, which led to contact problems.

Fail-safe cables and connectors

chainflex profinet cables

chainflex profinet cables
  • High-quality core insulation
  • Structure (4x0.34)C
  • Gusset-filling extruded inner jacket for highest dynamics
  • Overall shield with optimised braid angle
  • Pressure-extruded, abrasion-resistant outer jacket
  • Tested with a 36 month guarantee

The Telegärtner M12 plug-in connector

The Telegärtner M12 plug-in connector
  • Ideal design: sufficient installation space protects against short circuits
  • The insulation displacement connections are not only designed for single-wire and seven-wire conductors, which is the normal case, but also for fine-wire 19-type strands
  • Universal core manager for core diameters from 0.9mm to 1.6mm for safe connection of a wide variety of core and cable types



The best price-performance ratio

Price check and guarantee for all PROFINET cables

With chainflex cables from igus, you reduce your costs by up to 64.7%, with the same or longer service life. We give you our 36-month guarantee on this, as well as on each of our PROFINET cables. 
Get your individual price check now!


"Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" ve "yes" terimleri, igus® SE & Co. KG/ Köln'ün Federal Almanya Cumhuriyeti'nde ve bazı yabancı ülkelerde yasal olarak korunan ticari markalarıdır. Bu liste, igus SE & Co. KG'nin veya igus'un bağlı şirketlerinin Almanya, Avrupa Birliği, ABD ve/veya diğer ülkeler veya yargı bölgelerinde korunan ticari markalarının (örn. bekleyen ticari marka başvuruları veya tescilli ticari markalar) kapsamlı olmayan bir listesidir.

igus® SE & Co. KG, Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber şirketlerinin ve bu web sitesinde adı geçen diğer tüm tahrik üreticilerine ait hiçbir ürünün satışını yapmadığını ifade etmektedir. igus® tarafından sunulan ürünler, igus® SE & Co. KG'nin ürünleridir.