Change Language :
This RMG (rail mounted gantry) crane, also known as a rail-mounted overhead travelling crane, uses two reverse-mounted energy chains over a 113 m travel due to the large number of cables. To increase the service life of the chain and the downtime of the crane, a safety system was installed to switch off the cable routing in the event of damage, as well as a preventive maintenance system. These smart plastic components were retrofitted and were not installed on the e-chain® from the outset.

Our new brochure shows you everything at a glance
Topic overview:

Then download the digital version of our smart plastic Domino now and create your very own configuration.
You can then look forward to a playful gift from smart plastic.
Şahsen:
Pazartesi'den Cuma'ya sabah 8:00'dan akşam 6:00'a kadar.
Online:
24h