Güzeller Org. San. Bölg. Galvano
Teknik San. Sit. Cumhuriyet Cad. 2/32
P.K. 41400 Gebze / Kocaeli
ROMI, the market leader in the Brazilian machinery and equipment industry, is renowned worldwide for its high-tech products, and demands from its suppliers high technical performance, quality and solutions with the best price-performance ratio. igus has been supplying the machine manufacturer for 15 years and, as a reliable partner of ROMI, meets the challenges of the demanding market.
Two e-chains from igus are used in the machining and coating area of the plant. They work reliably there despite contact with oils and grinding powders as well as high temperatures. They ensure the safe guidance of the chainflex cables specially designed for moving applications.
In the ROMI GL240 gantry loader, e-chain systems from igus also ensure reliable cable management. This application is an automation system for loading and unloading workpieces in ROMI machining centres. These are characterised by high travel speeds in combination with limited installation space. Therefore, the customer specifically chose the energy chains of the series E2/000. They have a high strength and crossbars openable on both sides. This makes it easier to insert or replace the cables, which considerably simplifies and shortens installation or maintenance.
The machine tool manufacturer also uses energy chains from igus in the latest generation of its ROMI D vertical machining centres. They are used for the movement of the X, Y and Z axes. In the X and Y-axis of the systems, different energy chains of the E2 family guide cables and hoses. In addition, an E4.1L series chain is used on the Z-axis. It combines strength and easy accessibility. The rounded edges of the crossbars and separators of the chain also ensure a long service life of hoses and cables. In addition, the crossbars can be easily opened, which significantly shortens the assembly time.
Pazartesi-Cuma, sabah 7 - akşam 8 arası.Cumartesi sabah 8 - akşam 12 arası.
24h