Indoor Cranes Application examples

Crane crab

This crane crab runs on a reconditioned crane girder.

Coil crane

On this coil crane, the motor-driven cable drums required a lot of maintenance.

Process crane

In this process crane there was a number of required cables and less space available.

Crane

This crane transports billets with the help of a magnet traverse in a steelwork.

Galvanization facility

Six transport trolleys move material through the individual stations in this galvanization plant.

Hall cranes

Reliable energy supply for crane and gantry travel in waste sorting operations.

Fully automatic indoor crane

In halls in particular, every little bit of space often counts.

Crane in sawmill

This crane is to be used in a sawmill to transport up to 8 cubic metres of wood chips at once.

Crane in casting house

These three cranes are used to transport containers with liquid metal in a casting house.

Crane applications

In this case, two different crane applications have been realised using the igus® energy chain series 5050 from the E4/4 range

Assembly crane

This crane in a truck assembly plant is used to unload andtransport the individual vehicle chassis at the beginning of the assembly process.

Two-girder bridge crane

With the perfectly fitting energy supplysystem for this crane system, the overalldimension for the installation was considerablyreduced.

Indoor Krane

Indoor Krane

Location: Europe
Travel: 36 m
Speed max.: 70 m/min
Acceleration max: 0.5 m/sec²
 
e-chain®: 290.17.200.0
chainflex® Types: CF31 / CF6 / CF11

Indoor Krane

Indoor Krane

Location: worldwide
Travel: 22 m
Speed max.: 40 m/min
Acceleration max: 0.5 m/sec²
 
energy chain: 10.038.075.0
chainflex® Types: CF130 / CF30

Indoor Krane

Indoor Krane

Location: worldwide
Travel: 80 m
Speed max.: 40 m/min
Acceleration max: 0,2 m/sec²
 
e-chain®: 5050.35.300.0
chainflex® Types: CF300 / CF9 / CF11

Waste Plant Crane

Waste Plant Crane

Location: Austria
Travel: 24 m
Speed max.: 45 m/min
Acceleration max: 0.5 m/sec²
 
energy chain: 4040CR.20.250.0
chainflex® Types: CF31 / CF6 / CF11

Steelcoil Transport Crane

Steelcoil Transport Crane

Location: Germany
Travel: 38 m
Speed max.: 50 m/min
Acceleration max: 0,5 m/sec²
 
energy chain: 3838.25.250.0
chainflex® Types: CF31 / CF130 / CF11 / CFBUS

Bulkmaterial Crane

Bulkmaterial Crane

Location: Europe
Travel: 160 m
Speed max.: 20 m/min
Acceleration max: 0,5 m/sec²
 
e-chain®: 4140.22.250.0
chainflex® Types: CF30 / CF7 / CF11

Grab Crane

Grab Crane

Location: Europe
Travel: 28,6 m
Speed max.: 80 m/min
Acceleration max: 0,3 m/sec²
 
energy chain: 400.25.300.0
chainflex® Types: CF30 / CF31


Cranes

Examples for the use of igus® e-chain systems® in cranes - worldwide


igus® products used in Cranes


Danışma

Sorularınızı şahsen yanıtlamaktan mutluluk duyarım

Nakliye ve danışmanlık

Şahsen:

Pazartesi-Cuma, sabah 7 - akşam 8 arası.
Cumartesi sabah 8 - akşam 12 arası.

Online:

24h