Güzeller Org. San. Bölg. Galvano
Teknik San. Sit. Cumhuriyet Cad. 2/32
P.K. 41400 Gebze / Kocaeli
The components of the lifting floors are constantly in contact with chlorinated water and must be weather-resistant. Since the entire mechanism is under water and is very difficult to access, all bearings must be maintenance-free and as low-wear as possible. Direct contact with the end user means that reliable as well as safe operation is essential to prevent injuries or damage to the system. As this is a luxury product, a flawless appearance also plays a decisive role. When lowering the lifting floor from the maximum vertical position, the aim is to minimise the forces resulting from water displacement in order to ensure a sustainable design without jeopardising the stability of the system. In addition, the constant use under chlorine water places the highest quality demands on components and materials. There are also numerous restrictions during installation due to work in the visible area or subsequent integration into existing systems.